eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Light Pipe Homogenizing Rod Mounts

6mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount, #64-913

6mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount, #64-913 2mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount, #64-905 10mm Aperture, 75mm Length, Light Pipe Homogenizing Rod Mount, #64-919 +1
×
  • Easily Mounts Light Pipe Homogenizing Rods
  • Non-Marring Clamps
  • Breadboard Mounting Accessory Available

Light Pipe Homogenizing Rod Mounts are specifically designed to hold our N-BK7 and Fused Silica families of Light Pipe Homogenizing Rods. These mounts simplify the handling and integration of those components. The end clamps provide minimal contact with the light pipes, ensuring maximum light throughput. Light Pipe Homogenizing Rod Mounts include two non-marring plastic clamps, one barrel, and four set screws. #64-922 ¼-20 Mounting Bracket for easy bench-top integration is also available.

Products

 Aperture of Compatible Light Pipe (mm)   Length of Compatible Light Pipe (mm)   Compare   Stock Number   Price  Buy
2.00 25.00
2.00 50.00
2.00 75.00
4.00 25.00
4.00 50.00
4.00 100.00
5.00 30.00
5.00 60.00
5.00 120.00
6.00 50.00
6.00 75.00
6.00 150.00
8.00 50.00
8.00 100.00
8.00 150.00
10.00 75.00
10.00 125.00
10.00 175.00

Technical Information

Accessories

Title CompareStock Number  Price Buy
¼-20 Light Pipe Mounting Bracket #64-922 ₹7,245 Qty 6+ ₹5,805   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin