eo_logo
 
Product added to cart

LightPath® Laser Tool Molded Aspheric Lenses

See More by Lightpath®
×
  • Compact, Molded Aspheric Lens Design
  • Improved Performance Compared to Doublet and Triplet Lenses
  • Ideal for Laser Tools and Measurement Systems

Common Specifications

Bevel:
Protective bevel as needed
Substrate:
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
633
Conjugate Distance:
Infinite

Products

Dia. (mm) EFL (mm) NA  Coating   Compare   Stock Number   Price  Buy
6.33 14.00 0.19 BBAR (350-700nm)
Other Coating Options
×
6.33 14.00 0.19 BBAR (600-1050nm)
Other Coating Options
×
6.33 13.00 0.20 BBAR (600-1050nm)
6.33 12.00 0.22 Uncoated
Other Coating Options
×
6.33 12.00 0.22 BBAR (600-1050nm)
Other Coating Options
×
6.00 11.00 0.24 BBAR (600-1050nm)
6.33 11.00 0.24 BBAR (350-700nm)
Other Coating Options
×
6.33 11.00 0.24 BBAR (600-1050nm)
Other Coating Options
×
6.33 9.60 0.27 BBAR (350-700nm)
Other Coating Options
×
6.33 9.60 0.27 BBAR (600-1050nm)
Other Coating Options
×
3.00 4.50 0.30 BBAR (350-700nm)
Other Coating Options
×
3.00 4.50 0.30 BBAR (600-1050nm)
Other Coating Options
×
4.70 6.20 0.30 BBAR (350-700nm)
Other Coating Options
×
4.70 6.20 0.30 BBAR (600-1050nm)
Other Coating Options
×

Product Details

LightPath® Laser Tool Molded Aspheric Lenses are designed to fulfill the needs of a variety of tools and measurement systems utilizing laser diodes, including leveling lasers, projectors, scanners, trackers, and gun sights. By utilizing a single aspheric lens, the need for a multi-lens system is eliminated, allowing for a more compact and robust design. Each aspheric lens is offered with various anti-reflection coatings for optimum transmission in the visible and NIR wavelength ranges. LightPath® Laser Tool Molded Aspheric Lenses’ anti-reflection coating options for each lens provides <1% average reflection over the entire design wavelength range. The lenses are offered in four different diameters: 3mm, 4.70mm, 6mm, and 6.33mm.  

Laser Optics

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin