eo_logo
 
Product added to cart

Laser Safety Windows

Laser Safety Windows

Laser Safety Windows

×
  • CE Certified Laser Radiation Protection
  • Available for UV, VIS, and NIR Wavelengths
  • 200mm x 100mm Size Ideal for Small Enclosures

Laser Safety Windows feature high optical density in a specified wavelength range across the UV, VIS, and NIR spectra. Made from acrylic and polycarbonate, these laser safety windows are CE certified to protect against laser radiation. These windows are available in 200 x 100mm for easy integration into small equipment doors, windows, and enclosures. Laser Safety Windows are ideal for blocking laser radiation while providing safe viewing of laser environments in materials processing, manufacturing, and laboratory applications featuring Nd:YAG, CO2, fiber, and other laser sources.

Common Specifications

Filter Material:
Polymer

Products

 Filter   Optical Density OD (Average)   Visible Light Transmission VLT (%)   Color   Compare   Stock Number   Price  Buy
LS01 >7 @ 190 - 398nm
>7 @ 9000 - 11,000nm
93 Clear
LS02 >7 @ 180 - 532nm 48 (Photopic), 9 (Scotopic) Amber
LS04 >5 @ 190 - 400nm
>4 @ 625 - 850nm
>5 @ 633nm
>5 @ 662 - 835nm
14 Blue
LS14 >7 @ 190 - 534nm
>5 @ 850 - 925nm
>6 @ 925 - 1070nm
>7 @ 960 - 1064nm
35 Amber
LS05 >6 @ 190 - 400nm
>3 @ 615 - 720nm
>4 @ 651 - 670nm
>5 @ 671 - 715nm
>6 @ 680 - 710nm
>7 @ 690 - 700nm
35 Aqua
LS11 >5 @ 190 - 420nm
>5 @ 765 - 1100nm
>6 @ 775 - 1085nm
>7 @ 790 - 1080nm
45 Green
LS16 >0.5 @ 500 - 770nm
>5 @ 770 - 810nm
>7 @ 810 - 1100nm
>1.5 @ 1100 - 1800nm
26 Green
LS07 >5 @ 190 - 435nm
>5 @ 730 - 1085nm
>7 @ 755, 1064nm
36 Green
LS15 >7 @ 180 - 534nm
>5 @ 720 - 770nm
>7 @ 750 - 760nm
>4 @ 770 - 850nm
>5 @ 850 - 1080nm
>7 @ 980 - 1064nm
22 Amber

Product Details

Warning: Because of the potential for eye damage, the degree of protection required in each circumstance should be determined by the Laser Safety Officer, the industrial hygienist, or the individual responsible for the safety program.

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin