eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Laser Grade Laser Line Cylinder Lenses

×
  • <0.25% AR Coated for Nd:YAG Harmonics
  • <3 Arcminute Wedge Tolerance
  • Fused Silica Substrate

TECHSPEC® Laser Grade Laser Line Cylinder Lenses are manufactured with tightly controlled geometric wedge tolerances to facilitate drop in compatibility. These laser line cylinder lenses feature laser grade optical specifications including 20-10 surface quality and λ/4 surface irregularity on both plano and cylindrical surfaces. TECHSPEC Laser Grade Laser Line Cylinder Lenses are available in 266nm, 355nm, 532nm, and 1064nm AR coated versions, with specified laser induced damage thresholds. These fused silica lenses are ideal for demanding laser machining and medical applications.

Common Specifications

Bevel:
Protective bevel as needed
Center Thickness Tolerance (mm):
±0.1
Dimensional Tolerance (mm):
+0.0/-0.025
Axial Twist (arcmin):
<3
Substrate:
Fused Silica (Corning 7980)
Focal Length Specification Wavelength (nm):
587.6
Surface Quality:
20-10
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Plano Axis Wedge (arcmin):
<3

Products

 Dimensions (mm)  EFL (mm)  Substrate   Coating   Compare   Stock Number   Price  Buy
12.7 x 12.7 25.00 Fused Silica Laser V-Coat (355nm)
12.7 x 12.7 -25.00 Fused Silica Laser V-Coat (355nm)
12.7 x 12.7 50.00 Fused Silica Laser V-Coat (266nm)
12.7 x 12.7 50.00 Fused Silica Laser V-Coat (355nm)
12.7 x 12.7 50.00 Fused Silica Laser V-Coat (532nm)
12.7 x 12.7 50.00 Fused Silica Laser V-Coat (1064nm)
12.7 x 12.7 -50.00 Fused Silica Laser V-Coat (266nm)
12.7 x 12.7 -50.00 Fused Silica Laser V-Coat (355nm)
12.7 x 12.7 -50.00 Fused Silica Laser V-Coat (532nm)
12.7 x 12.7 -50.00 Fused Silica Laser V-Coat (1064nm)
12.7 x 12.7 150.00 Fused Silica Laser V-Coat (355nm)
25.4 x 25.4 50.00 Fused Silica Laser V-Coat (266nm)
25.4 x 25.4 50.00 Fused Silica Laser V-Coat (355nm)
25.4 x 25.4 50.00 Fused Silica Laser V-Coat (532nm)
25.4 x 25.4 50.00 Fused Silica Laser V-Coat (1064nm)
25.4 x 25.4 -50.00 Fused Silica Laser V-Coat (266nm)
25.4 x 25.4 -50.00 Fused Silica Laser V-Coat (355nm)
25.4 x 25.4 -50.00 Fused Silica Laser V-Coat (532nm)
25.4 x 25.4 -50.00 Fused Silica Laser V-Coat (1064nm)
25.4 x 25.4 75.00 Fused Silica Laser V-Coat (266nm)
25.4 x 25.4 75.00 Fused Silica Laser V-Coat (355nm)
25.4 x 25.4 75.00 Fused Silica Laser V-Coat (532nm)
25.4 x 25.4 75.00 Fused Silica Laser V-Coat (1064nm)
25.4 x 25.4 -75.00 Fused Silica Laser V-Coat (266nm)
25.4 x 25.4 -75.00 Fused Silica Laser V-Coat (355nm)
25.4 x 25.4 -75.00 Fused Silica Laser V-Coat (532nm)
25.4 x 25.4 -75.00 Fused Silica Laser V-Coat (1064nm)
25.4 x 25.4 100.00 Fused Silica Laser V-Coat (266nm)
25.4 x 25.4 100.00 Fused Silica Laser V-Coat (355nm)
25.4 x 25.4 100.00 Fused Silica Laser V-Coat (532nm)
25.4 x 25.4 100.00 Fused Silica Laser V-Coat (1064nm)

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin