eo_logo
 
Product added to cart

Laser Debris Shields

Laser Debris Shields

×
  • Protective Shield for Optical Systems
  • Sizes from 50mm to 134mm
  • Uncoated and Laser Line Coated Options Available

Laser Debris Shields, also referred to as laser cover slides or laser cover glass, are designed for use in laser machining applications and can dramatically improve the longevity of more complex optical assemblies within a system. These shields are constructed of durable fused silica or fused quartz for an optimal combination of transmission and protection from harsh manufacturing environments. Laser Debris Shields are available either uncoated, in a variety of Nd:YAG laser line Anti Reflective coatings that provide reflectivity of less than 0.25% per surface, or with a NIR I Broadand coating with reflectivity of less than 0.5% per surface.

Laser Optics

Common Specifications

Bevel:
Break Edges
Young's Modulus (GPa):
73
Poisson's Ratio:
0.16
Edges:
Fine Ground
Index of Refraction (nd):
1.458
Abbe Number (vd):
67.8

Products

 Coating  Dia. (mm)  Thickness (mm)  DWL (nm)  Compare   Stock Number   Price  Buy
Laser V-Coat (355nm) 50.00 2.00 355
Laser V-Coat (355nm) 55.00 1.50 355
Laser V-Coat (532nm) 50.00 2.00 532
Laser V-Coat (532nm) 55.00 1.50 532
Laser V-Coat (1064nm) 50.00 2.00 1064
Laser V-Coat (1064nm) 55.00 1.50 1064
Laser V-Coat (1064nm) 134.00 3.00 1064
NIR I (600-1050nm) 50.00 2.00 -
NIR I (600-1050nm) 55.00 1.50 -
Uncoated 50.00 2.00 -
Uncoated 55.00 1.50 -
Uncoated 134.00 3.00 -

Technical Information

Sample Measurement Results
Sample Measurement Results
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin