eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Large Precision Achromatic Lenses

×
  • Offered in Cemented or Air-Spaced Designs
  • Mounted Versions Available for Easy Integration
  • Feature MgF2 Anti-Reflection Coating

TECHSPEC® Large Precision Achromatic Lenses offer near-diffraction limited performance across the designated wavelength range. These color-corrected achromatic lenses feature long focal lengths and are available in either cemented or air-spaced designs. The lenses have a MgF2 anti-reflection coating and are available in diameters up to 140mm. TECHSPEC® Large Precision Achromatic Lenses, in the mounted version, feature a male mounting thread for easy integration into optical systems. Adhesive foil spacers and mounting instructions are included for unmounted, air-spaced achromatic lenses. 

Common Specifications

Centering (arcmin):
5.00
Bevel:
Protective bevel as needed
Focal Length Tolerance (%):
±1
Focal Length Specification Wavelength (nm):
587.6
Substrate:
Surface Quality:
60-40
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Wavelength Range (nm):
400 - 700

Products

Dia. (mm) EFL (mm) BFL (mm)  Substrate   Coating   Construction   Compare   Stock Number   Price  Buy
63.50 354.87 344.52 N-BK7 / N-SF2 MgF2 (400-700nm) Unmounted, Cemented
63.50 486.30 476.42 N-BK7 / N-SF2 MgF2 (400-700nm) Unmounted, Cemented
76.56 849.96 838.69 N-BK7 / N-SF2 MgF2 (400-700nm) Unmounted, Airspaced 0.10mm
90.00 849.96 838.69 N-BK7 / N-SF2 MgF2 (400-700nm) Mounted, Airspaced 0.10mm
102.31 1,524.73 1514.53 N-BK7 / N-SF2 MgF2 (400-700nm) Unmounted, Airspaced 0.10mm
116.00 1,524.73 1514.53 N-BK7 / N-SF2 MgF2 (400-700nm) Mounted, Airspaced 0.10mm
128.02 1,900.24 1887.58 N-BK7 / N-SF2 MgF2 (400-700nm) Unmounted, Airspaced 0.10mm
140.00 1,900.24 1887.58 N-BK7 / N-SF2 MgF2 (400-700nm) Mounted, Airspaced 0.10mm

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin