eo_logo
 
Product added to cart

Large Parabolic Reflectors

×
  • Ideal for Light Collection Applications
  • Features Center Hole and Mounting Rim
  • 12", 18", 24" Diameters Offered

Large Parabolic Reflectors are ideal for a wide variety of light collection applications. Applications for these reflectors include solar energy collectors (solar furnaces), directional microphones, and detector systems. Each precision polished reflector is made from 0.04" thick aluminum and features a center hole and mounting rim. Large Parabolic Reflectors are uncoated. These reflectors are offered in 12", 18", and 24" diameters.  

Common Specifications

Thickness (inches):
0.04
Thickness (mm):
1.02
Substrate:
Aluminum
Coating:
Uncoated
Coating Type:
Uncoated

Products

Dia. (mm) EFL (mm)  Coating   Compare   Stock Number   Price  Buy
304.80 76.20 Uncoated
457.20 114.30 Uncoated
609.60 152.40 Uncoated
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin