eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

λ/20 First Surface Mirrors

×
  • Precision Fused Silica Substrate
  • 20-10 Surface Quality
  • Low Coefficient of Thermal Expansion

TECHSPEC® λ/20 First Surface Mirrors are polished to industry leading surface accuracy and quality specifications to minimize reflected wavefront error. These mirrors feature a precision fused silica substrate with a low coefficient of thermal expansion. Multiple coating options are available, allowing these mirrors to be integrated into applications spanning the visible through infrared spectra. TECHSPEC® λ/20 First Surface Mirrors are ideal for beam steering and reflection applications and are available in a variety of size, thickness, and coating options.

Note: Surface flatness is measured before coating. 

Common Specifications

Back Surface:
Commercial Polish
Clear Aperture (%):
90.00
Edges:
Ground, protective bevel as needed
Parallelism (arcsec):
30.00
Substrate:
Fused Silica (Corning 7980)
Surface Quality:
20-10
Coating Type:
Metal

Products

Dia. (mm)  Surface Flatness (P-V)   Dimensions (mm)   Coating Specification   Coating   Thickness (mm)   Compare   Stock Number   Price  Buy
10.00 λ/20 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 2.00
10.00 λ/20 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 2.00
10.00 λ/20 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 2.00
10.00 λ/20 (flatness pre-coating) - Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
UV Enhanced Aluminum (250-700nm) 2.00
- λ/20 10.0 x 10.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 2.00
- λ/20 10.0 x 10.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 2.00
- λ/20 10.0 x 10.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 2.00
- λ/20 (flatness pre-coating) 10.00 x 10.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
UV Enhanced Aluminum (250-700nm) 2.00
15.00 λ/20 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 3.00
15.00 λ/20 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 3.00
15.00 λ/20 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 3.00
15.00 λ/20 (flatness pre-coating) - Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
UV Enhanced Aluminum (250-700nm) 3.00
- λ/20 15.0 x 15.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 3.00
- λ/20 15.0 x 15.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 3.00
- λ/20 15.0 x 15.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 3.00
- λ/20 (flatness pre-coating) 15.00 x 15.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
UV Enhanced Aluminum (250-700nm) 3.00
20.00 λ/20 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 3.00
20.00 λ/20 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 3.00
20.00 λ/20 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 3.00
20.00 λ/20 (flatness pre-coating) - Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
UV Enhanced Aluminum (250-700nm) 3.00
- λ/20 20.0 x 20.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 3.00
- λ/20 20.0 x 20.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 3.00
- λ/20 20.0 x 20.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 3.00
- λ/20 (flatness pre-coating) 20.00 x 20.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
UV Enhanced Aluminum (250-700nm) 3.00
25.00 λ/20 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 4.00
25.00 λ/20 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 4.00
25.00 λ/20 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 4.00
25.00 λ/20 (flatness pre-coating) - Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
UV Enhanced Aluminum (250-700nm) 4.00
- λ/20 25.0 x 25.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 4.00
- λ/20 25.0 x 25.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 4.00
- λ/20 25.0 x 25.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 4.00
- λ/20 (flatness pre-coating) 25.00 x 25.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
UV Enhanced Aluminum (250-700nm) 4.00
30.00 λ/20 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 5.00
30.00 λ/20 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 5.00
30.00 λ/20 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 5.00
30.00 λ/20 (flatness pre-coating) - Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
UV Enhanced Aluminum (250-700nm) 5.00
- λ/20 30.0 x 30.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 5.00
- λ/20 30.0 x 30.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 5.00
- λ/20 30.0 x 30.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 5.00
- λ/20 (flatness pre-coating) 30.00 x 30.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
UV Enhanced Aluminum (250-700nm) 5.00
40.00 λ/20 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 5.00
40.00 λ/20 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 5.00
40.00 λ/20 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 5.00
40.00 λ/20 (flatness pre-coating) - Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
UV Enhanced Aluminum (250-700nm) 5.00
- λ/20 40.0 x 40.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 5.00
- λ/20 40.0 x 40.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 5.00
- λ/20 40.0 x 40.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 5.00
- λ/20 (flatness pre-coating) 40.00 x 40.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
UV Enhanced Aluminum (250-700nm) 5.00
50.00 λ/20 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 5.00
50.00 λ/20 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 5.00
50.00 λ/20 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 5.00
50.00 λ/20 (flatness pre-coating) - Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
UV Enhanced Aluminum (250-700nm) 5.00
- λ/20 50.0 x 50.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 5.00
- λ/20 50.0 x 50.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 5.00
- λ/20 50.0 x 50.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 5.00
- λ/20 (flatness pre-coating) 50.00 x 50.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
UV Enhanced Aluminum (250-700nm) 5.00
75.00 λ/20 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 7.50
75.00 λ/20 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 7.50
75.00 λ/20 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 7.50
75.00 λ/20 (flatness pre-coating) - Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
UV Enhanced Aluminum (250-700nm) 7.50
- λ/20 75.0 x 75.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 7.50
- λ/20 75.0 x 75.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 7.50
- λ/20 75.0 x 75.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 7.50
- λ/20 (flatness pre-coating) 75.00 x 75.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
UV Enhanced Aluminum (250-700nm) 7.50

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin