eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

λ/10 Plate Beamsplitters

TECHSPEC® λ/10 Plate Beamsplitters

×
  • 30 Arcminute Wedge to Minimize Internal Interference
  • Wide Range of Splitting Ratios
  • Fused Silica Substrate

TECHSPEC® λ/10 Plate Beamsplitters are designed for use with a 45 degree angle of incidence and random polarization. With a featured 30 arcminute wedge, the effects of internal interference are minimized. Each beamsplitter also includes a multi-layer anti-reflection (AR) coating on the back-surface. TECHSPEC® λ/10 Plate Beamsplitters have been optimized for the visible spectrum and are offered in a variety of splitting ratios. These beamsplitters are ideal for laser applications due to the wedged design and high quality Fused Silica substrate.

Common Specifications

Construction:
Plate
Dimensional Tolerance (mm):
±0.10
Edges:
Protective Bevel as needed
Thickness (mm):
3.00
Thickness Tolerance (mm):
±0.20
Substrate:
Fused Silica (Corning 7980)
Surface Flatness (P-V):
λ/10
Surface Quality:
20-10
Wavelength Range (nm):
400 - 700
Wedge Angle:
30 arcmin

Products

Dia. (mm)  Substrate   Reflection/Transmission Ratio (R/T)   Wavelength Range (nm)   Thickness (mm)   Compare   Stock Number   Price  Buy
25.00 Fused Silica 30/70 400 - 700 3.00
25.00 Fused Silica 50/50 400 - 700 3.00
25.00 Fused Silica 70/30 400 - 700 3.00
50.00 Fused Silica 30/70 400 - 700 3.00
50.00 Fused Silica 50/50 400 - 700 3.00
50.00 Fused Silica 70/30 400 - 700 3.00

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin