InfiniMax™ is the newest addition to Infinity Photo-Optical’s line of imaging lenses designed specifically for machine vision applications. Using a patented internal focusing system, the InfiniMax™ is able to provide constant magnification over a working distance range. (Using MX-3 through MX-6 objectives only. Working distance range varies by objective.) The MX-1 and MX-2 provide fields of view on the order of 10mm at distances over 10" away, but do not provide constant magnification over the working distance range. The included variable iris diaphragm can be used to adjust light intensity and increase depth of field. Interchangeable objectives thread onto main body. LDL and LFA adapters connect directly to C-Mount. LFA provides coverage for large format cameras (F-Mount adapter included, 24 x 36mm max sensor).
Note: The InfiniMax® requires the use of an MX objective below.
Objective | MX-1 | MX-2 | MX-3 | MX-4 | MX-5 | MX-6 |
Primary Magnification | 0.58 - 0.64X | 0.78 - 0.81X | 1.00X | 1.16X | 1.42X | 2.90X |
Field of View (½" Sensor Horiz.) | 11.1 - 10.1mm | 8.2 - 7.9mm | 6.4mm | 5.5mm | 4.5mm | 2.2mm |
Working Distance | 381 - 315mm | 285 - 250mm | 194 - 174mm | 181 - 164mm | 146 - 134mm | 68 - 65mm |
Size (Max Diameter x L) | 52 x 32mm | 52 x 32mm | 52 x 64mm | 52 x 32mm | 52 x 32mm | 52 x 26.2mm |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act