eo_logo
 
Product added to cart

Kodak Wratten Filters

×
  • Ideal for Color Correction and Attenuation
  • IR Filters Have No Transmittance from 400 - 700nm 
  • Powder-Free Latex Gloves Available for Handling 

Kodak Wratten Filters are ideal for color correction and attenuation in photography, astronomy, and industrial machine vision applications. These filters are designed with several layers of gel containing dyes, a gel inner layer, and a polyurethane topcoat. When handling these filters, powder-free latex gloves or fingercots are recommended and the filters should only be handled by the edges or corners to avoid damage. Kodak Wratten Filters can be easily scratched or contaminated and should be stored in their original packaging when not in use. These filters are available in a range of visible colors or Infrared with no transmittance from 400 - 700nm.  

Note: Storage in humid environments can cause the filters to cloud. Do not exceed temperatures beyond 50°C for extended periods of time.

Common Specifications

Note:
Storage in humid environments can cause the filters to cloud. Do not exceed temperatures beyond 50°C for extended periods of time.
Dimensions (mm):
75.0 x 75.0
Length (mm):
75.00
Thickness (mm):
0.10
Width (mm):
75.00
Substrate:
Wratten 2
Coating:
Uncoated

Products

 Dimensions (mm)   Color   Compare   Stock Number   Price  Buy
75.0 x 75.0 Light Blue-Green
75.0 x 75.0 Deep Blue
75.0 x 75.0 Green
75.0 x 75.0 Magenta
75.0 x 75.0 Red
75.0 x 75.0 Yellow
75.0 x 75.0 Infrared
75.0 x 75.0 Infrared

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin