eo_logo
 
Product added to cart

Kodak Wratten 2 Neutral Density Filters

×
  • Available in Large Sizes
  • Easily Cut for Custom Sizing
  • Kodak Filter No. 96

Kodak Wratten 2 Neutral Density Filters are used in image forming optical systems to reduce light intensity across the visible spectrum without altering the spectral profile. These ND filters feature tolerances of ±10% of the nominal diffuse density. Although the filters transmit the infrared spectrum, neutrality is controlled only in the visible spectrum. Kodak Wratten 2 Neutral Density Filters are uncoated and have a blocking wavelength range of 400-700nm. All ND filters are 0.1mm in thickness and can be cut for easy custom sizing.

Note: Storage in humid environments can cause the filters to cloud and temperatures should not exceed 50°C for extended periods. Every 0.3 density increment equals one f-stop.

Common Specifications

Substrate:
Wratten 2
Coating:
Uncoated
Blocking Wavelength Range (nm):
400 - 700

Products

Dia. (mm)  Dimensions (mm)   Optical Density OD (Average)   Transmission (%)   Compare   Stock Number   Price  Buy
25.00 - 0.1 80.00
25.00 - 0.3 50.00
25.00 - 0.5 32.00
25.00 - 1.0 10.00
25.00 - 2.0 1.0
25.00 - 3.0 0.1
48.00 - 0.1 80.00
48.00 - 0.3 50.00
48.00 - 0.5 32.00
48.00 - 1.0 10.00
48.00 - 2.0 1.0
48.00 - 3.0 0.1
- 75 x 75 0.1 80.00
- 75 x 75 0.2 63.00
- 75 x 75 0.3 50.00
- 75 x 75 0.4 40.00
- 75 x 75 0.5 32.00
- 75 x 75 0.6 25.00
- 75 x 75 0.7 20.00
- 75 x 75 0.8 16.00
- 75 x 75 0.9 13.00
- 75 x 75 1.0 10.00
- 75 x 75 2.0 1.00
- 75 x 75 3.0 0.1
- 75 x 75 4.0 0.01
- 100.0 x 300.0 0.1 80.00
- 100.0 x 300.0 0.2 63.00
- 100.0 x 300.0 0.3 50.00
- 100.0 x 300.0 0.5 32.00
- 100.0 x 300.0 0.6 25.00
- 100.0 x 300.0 0.7 20.00
- 100.0 x 300.0 1.0 10.00
- 100.0 x 300.0 2.0 1.0
- 100.0 x 300.0 3.0 0.1
- 100.0 x 300.0 4.0 0.01

Technical Information

Accessories

Title CompareStock Number  Price Buy
0.1 - 4.0 OD, 75 x 75mm, Kodak Wratten 2 Neutral Density Filter Kit (13 Filters) #15-115 ₹1,95,404   Request Quote
  • Contact Us
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin