eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Kinematic Optical Mirror Mounts

12.5/12.7mm Diameter Kinematic Mount, 2-Screws, #58-850

12.5/12.7mm Diameter Kinematic Mount, 2-Screws, #58-850 25/25.4mm Diameter Kinematic Mount, 2-Screws, #58-851 50/50.8mm Diameter Kinematic Mount, 2-Screws, #58-852 12.5/12.7mm Diameter Kinematic Mount, 3-Screws, #58-853 +2
×
  • 100 TPI Fine Adjustment Screws
  • Finger Cuts for Convenience and Accuracy
  • Tip/Tilt Range:±5°

TECHSPEC® Kinematic Optical Mirror Mounts allow precise and accurate adjustment of optical components in a wide range of applications. Each mount features high-accuracy adjustment screws, in either two-screw or three-screw versions, for control of tip and tilt. The three-screw versions specifically allow for additional translation in the optical axis. TECHSPEC® Kinematic Optical Mirror Mounts contain nylon-tipped locking screws (1.5mm hex key included) that prevent damage to the optics and incorporate finger cuts to make the placement of optical components convenient and accurate.

Common Specifications

Type of Optics:
Circular
Construction:
Aluminum Plates, Stainless Steel Screws, and Brass Thread Bushings
Fine Tilt Angle (°):
±5
Fine Tip Angle (°):
±5
Adjustment Screw Pitch (mm):
0.25
Pointing Stability (μrad):
1.3
Compatible Post:
M4 x 0.7, 8-32
Thermal Stability (μrad):
<5

Products

 Size of Compatible Optics (mm)   Number of Adjustment Screws   Compare  Stock Number  Price Buy
12.5 - 12.7 2
25.0 - 25.4 2
50.0 - 50.8 2
12.5 - 12.7 3
25.0 - 25.4 3
50.0 - 50.8 3

Product Details

Construction materials ensure quality and repeatability. Stainless steel inserts are used for all adjustment screw contact surfaces and specially designed dampening grease provides smooth movement. Adjustment knobs are removable for Allen Key or motorized adjustment (2mm key size). Included hardware kit contains post-mounting screws and Allen wrenches for adjustment.

These mounts are designed to connect to our TECHSPEC® Metric Stainless Steel Mounting Posts. When the male-thread adapter is removed from the post, either an M4 or 8-32 tapped hole is available to accept the post-mounting screw from the mount.

TECHSPEC® Optical Mount Accessories are available to easily integrate TECHSPEC® Kinematic Optical Mirror Mounts into a variety of application setups.

Accessories

Title CompareStock Number  Price Buy
25/25.4mm Dia., Kinematic Mount, 3-Screws, Quick Start Optical Mounts #17-523 ₹10,196   Request Quote
  • Contact Us
    ×
50/50.8mm Dia., Kinematic Mount, 3-Screws, Quick Start Optical Mounts #17-524 ₹14,248   Request Quote
  • Contact Us
    ×

Related Products

Resources

Filter

A Closer Look at Kinematic Movement

A Kinematic mount is classified by all degrees of freedom being fully constrained. Need a mount? Browse through the different variations at Edmund Optics.

View Now

E-Series Kinematic Optical Mirror Mounts

E-Series Kinematic Optical Mounts provide high value and essential features for applications including lab use, prototyping, and system integration

View Now

Important Concepts for Selecting Optical Component Mounts

Edmund Optics offers a variety of kinematic, bar-type, translating, ring, and modular mounting components.

View Now

TECHSPEC® 90° Kinematic Adapter

Edmund Optics presents a demonstration of the TECHSPEC® 90° Kinematic Adapter (#34-248).

View Now

How do truncated optics eliminate the need for kinematic mounts?

Gimbal

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

Large Diameter Gimbal Optical Mounts

Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.

View Now

Interchangeable Optical Mount and Side Access Mounting Plate

This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.

View Now

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC&reg; Kinematic Mounts to both standards of posts and breadboard accessories?

Could you tell me what the inner diameter of a ring mount mean? Does it mean the smallest diameter of the cylindrical components I can mount, or the biggest diameter?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

Now that I have chosen my lens, how do I mount it?

Do you have mounts for square or rectangular optics?

What is the difference between pitch, roll, and yaw?

Bezel

Épaisseur de bord

Moment Load

Normal Load Capacity

Roll

Yaw

C-Mount

Do you have a simple prototyping assembly for an imaging system?

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin