eo_logo
 
Product added to cart

Kimberly Clark Wipes - KIMTECH Pure® W5

×
  • Lint Resistant
  • Class 100 ISO 5 Cleanroom Compliant
  • High Water Absorbency Weight

Kimberly Clark Wipes - KIMTECH Pure® W5 critical task wipes feature low particulate levels. These wipes are ideal for use in Class 100 (ISO 5) cleanrooms and for component cleaning. Absorbent enough to soak up to four times their weight, these gentle ultra-lint-resistant wipes clean effectively without scratching sensitive surfaces. Kimberly Clark Wipes - KIMTECH Pure® W5 wipes are 9 x 9 inches in dimension. The wipes are available in a 100-count pack, or a 5-pack case

Common Specifications

Dimensions (inches):
9 x 9

Products

 Title   Compare   Stock Number   Price  Buy
9" x 9" Pack (100 Count), Kimtech Pure W5
9" x 9" Case (5 Packs), Kimtech Pure W5
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin