Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Designed to meet demanding imaging applications, the KC (with all 5 objectives) microscope lens provides primary magnification from 0.10-3.0X. Optional adapters for Mitutoyo and Achrovid™ infinity-corrected objectives and RMS objectives allow the KC to be used as a conventional microscope, without the bulk of traditional microscope bodies or inconvenience of adapting conventional microscopes to video cameras.
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
S Main Body, C-Mount, KC VideoMax | #86-889 | ₹2,46,210 Request Quote |
|
||
ST Main Body with Iris, T-Mount, KC VideoMax | #86-890 | ₹2,77,095 Request Quote |
|
This microscope lens was designed as a gauging lens, with both large working distance and high magnification. Suitable for both off-line quality control and on-line inspection in production, especially for measurement and flaw inspection. LDL and LFA adapters thread onto C-Mount. LFA provides coverage for large format cameras (F-Mount adapter included, 24 x 36mm max sensor). Interchangeable objectives thread onto main body.
A fiber optic illuminator and a ring light guide are also recommended when using the IF4 objective. A coaxial attachment, #56-191 can be used for applications requiring coaxial illumination.
The motorized KC lens comes complete with encased focus DC Gear-motor with rubber o-ring belt drive and bracket, CE analog control unit, motor/controller cable, and CE universal power supply (110V and 220V operation). The control unit allows the user to vary focus as well as the speed and direction at which focusing occurs.
Objective | IF1 | IF2 | IF3 | IF3.5 | IF4 |
Primary Magnification | 0.36 - 0.75X | 0.51 - 0.91X | 0.80 - 1.28X | 1.80 - 2.29X | 2.29 - 2.98 |
Field of View (½" Sensor / Horiz.) | 18 - 8mm | 12.5 - 7mm | 8 - 5mm | 3.55 - 2.8mm | 2.8 - 2.15mm |
Working Distance (mm) | 490 - 272 | 343 - 220 | 213 - 156 | 100 - 83 | 73 - 63 |
Note: Main body is required for these objectives.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act