CentriMax™ can be actively focused anywhere from 3000mm to 60mm by using supplemental MX-Series objectives. Once a working distance is chosen, its patented CentriTel® internal focusing system allows for focusing from top to bottom of objects without change in magnification. Unlike InfiniMax™, CentriMax™ does not need physical movement to maintain magnification by a resetting of the focus. Rather, the CentriTel® internal focusing system maintains constant magnification during focal translation. Depth details peel away, yet magnification remains essentially constant. CentriMax™ is perfect for z-sectioning and making measurements from a fixed position. This lens also features a variable iris diaphragm for increased depth of field without altering CentriTel® characteristics. Other accessories include: supplemental adapters (transmitted or coaxial) for use with Achrovid™, Mitutoyo, Edmund, Olympus, or Nikon infinity corrected objectives.
Objective | Working Distance | Magnification | Field of View, FOV |
MX-LR (#86-894) | 3000mm | 0.11X | 7.0mm |
1330mm | 0.25X | 8.1mm | |
530mm | 0.58X | 14.0mm | |
MX-1 (#56-014) | 310mm | 0.96X | 7.0mm |
400mm | 0.83X | 8.1mm | |
690mm | 0.48X | 14.0mm | |
MX-2 (#56-015) | 240mm | 1.22X | 5.5mm |
295mm | 1.12X | 6.0mm | |
425mm | 0.74X | 9.0mm | |
MX-3 (#56-016) | 175mm | 1.76X | 3.8mm |
218mm | 1.49X | 4.5mm | |
273mm | 1.12X | 6.0mm | |
MX-4 (#56-017) | 165mm | 1.91X | 3.5mm |
190mm | 1.68X | 4.0mm | |
238mm | 1.34X | 5.0mm | |
MX-5 (#56-018) | 130mm | 2.23X | 3.0mm |
145mm | 2.09X | 3.2mm | |
175mm | 1.68X | 4.0mm | |
MX-6 (#56-019) | 60mm | 4.47X | 1.5mm |
65mm | 4.47X | 1.5mm | |
70mm | 4.19X | 1.6mm |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act