eo_logo
 
Product added to cart

Jenoptik JENar™ Silverline™ F-Theta Scanning Lenses

See More by Jenoptik
×
  • Low-Absorption Fused Silica Substrates for High-Power Laser Applications
  • Large Scan Fields Up to 328mm x 328mm
  • High Damage Thresholds and Low Telecentricity Errors
  • Jenoptik JENar™ F-Theta Scanning Lenses Also Available

Jenoptik JENar™ Silverline™ F-Theta Scanning Lenses provide flat field at the image plane and feature low-absorption fused silica substrates, making them suitable for high-power laser applications. These F-Theta lenses offer high damage thresholds to handle beam powers of up to four kilowatts without active cooling and are available in various wavelengths ranging from 266nm to 1100nm. With large processing areas up to 328mm x 328mm, low telecentricity errors, and diffraction-limited image quality, these lenses allow for high spot consistency and increased throughput over the entire scanning range. With their patented stackable mounting technology, these lenses compensate for thermal stresses and improve the stability of the optical components, ensuring high-precision adjustment and position control in OEM systems. Jenoptik JENar™ Silverline™ F-Theta Scanning Lenses were specially developed for applications requiring high-power and short-pulse Nd:YAG, Yb:doped, and fiber laser sources and are used in conjunction with galvanometers and beam expanders.

Contact us if your application requires Jenoptik JENar™ F-Theta Scanning Lenses or Jenoptik JENar™ Silverline™ F-Theta Scanning Lenses not shown on our website.

Common Specifications

Manufacturer:
Jenoptik
Substrate:
Fused Silica (Corning 7980)
Mounting Threads:
M85 x 1

Products

 Wavelength Range (nm)   Scan Angle (°)   Scan Field (mm)   Type  FL (mm)  Compare   Stock Number   Price  Buy
355 ±20.1 50 x 50 JENar Silverline F-Theta 103.00
355 ±25 100 x 100 JENar Silverline F-Theta 170.00
355 ±25.7 328 x 328 JENar Silverline F-Theta 510.00
900 - 1100 ±20 78 x 78 JENar Silverline F-Theta 160.00
900 - 1100 ±18 114 x 114 JENar Silverline F-Theta 255.00
1030 - 1080 ±20 78 x 78 JENar Silverline F-Theta 160.00
1030 - 1080 ±18 114 x 114 JENar Silverline F-Theta 255.00

Accessories

Title CompareStock Number  Price Buy
Protective Window for #16-768 #17-690 ₹29,145   Request Quote
  • 10 to 12 days
    ×
Protective Window for #16-769 and #16-770 #17-693 ₹51,765   Request Quote
  • Contact Us
    ×
Protective Window for #17-021 and #17-022 #17-694 ₹78,300   Request Quote
  • 10 to 12 days
    ×
Protective Window for #17-026 #17-695 ₹82,215   Request Quote
  • Contact Us
    ×
Protective Window for #16-771 #17-698 ₹81,345   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin