eo_logo
 
Product added to cart

ISP Optics Hemispherical (Half-Ball) Infrared (IR) Lenses

See More by ISP Optics
×
  • High Numerical Apertures
  • Ideal for Fiber and LED Coupling
  • Available with Fused Silica, Si, CaF2, or ZnSe Substrates

ISP Optics Hemispherical (Half-Ball) Infrared (IR) Lenses are ideal for LED and fiber coupling of visible and infrared (IR) light sources. Hemispherical lenses are made by cutting a spherical (ball) lens in half, facilitating easier mounting compared to spherical (ball) lenses. These lenses are available with Fused Silica, Silicon, Calcium Fluoride, or Zinc Selenide substrates to provide coverage for applications from the ultraviolet to the long-wave infrared. ISP Optics Hemispherical (Half-Ball) Infrared (IR) Lenses feature high numerical apertures for applications including fiber coupling, microscopy, and IR laser measurement. The lenses with Silicon substrates are available as either standard hemispherical lenses or hyper-hemispherical lenses.

Note: Special care should be taken when handling Zinc Selenide as it is a toxic material. Always wear rubber or plastic gloves to avoid risk of contamination.

Common Specifications

Coating:
Uncoated
Surface Quality:
60-40

Products

Dia. (mm) CT (mm)  Substrate   Model Number   Compare   Stock Number   Price  Buy
2.00 1.00 Calcium Fluoride (CaF2) CF-HS-2
3.00 1.50 Calcium Fluoride (CaF2) CF-HS-3
4.00 2.00 Calcium Fluoride (CaF2) CF-HS-4
14.00 7.00 Calcium Fluoride (CaF2) CF-HS-14
2.00 1.00 Fused Silica QU-HS-2
8.00 4.00 Fused Silica QU-HS-8
14.00 7.00 Fused Silica QU-HS-14
10.00 5.10 Silicon (Si) HRSI-HS-10-5.1
10.00 6.10 Silicon (Si) HRSI-HS-10-6.1
10.00 6.30 Silicon (Si) HRSI-HS-10-6.3
10.00 6.50 Silicon (Si) HRSI-HS-10-6.5
6.00 3.00 Zinc Selenide (ZnSe) ZC-HS-6
8.00 4.00 Zinc Selenide (ZnSe) ZC-HS-8

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin