eo_logo
 
Product added to cart

Infrared (IR) Pellicle Beamsplitters

Infrared (IR) Pellicle Beamsplitters

Infrared (IR) Pellicle Beamsplitters

×
  • 45/55 Average R/T Ratio from 3 - 5µm
  • No Ghost Images from Second Surface Reflections
  • Eliminate Beam Displacement
  • Pellicle Beamsplitters for the VIS-NIR Also Available

Infrared (IR) Pellicle Beamsplitters feature thin nitrocellulose beamsplitting membranes mounted in aluminum frames and are designed to have a 45R/55T beamsplitting ratio from 3 - 5µm. The thin nitrocellulose membranes eliminate second surface reflections and beam displacement while minimizing changes in the optical path length. The aluminum frames feature mounting holes on the underside of the frame to facilitate mounting and integration into OEM systems. Infrared (IR) Pellicle Beamsplitters are ideal for MWIR applications including MWIR imaging, infrared spectroscopy, flame detection, and general use with infrared detectors.

Note: The nitrocellulose membrane of these beamsplitters is very thin and fragile. The membrane should not be touched and cleaning should be done only with air. We recommend using an air blower as the force from compressed air may damage the membrane.

Common Specifications

Construction:
Pellicle
Housing:
Black Anodized Aluminum
Thickness (μm):
2 +0.3/-0.2
Coating:
Dielectric
Coating Specification:
45/55 @ 3000 - 5000nm
Index of Refraction (nd):
1.5
Reflection/Transmission Ratio (R/T):
45/55
Substrate:
Nitrocellulose
Surface Quality:
40-20
Wavelength Range (nm):
3000 - 5000

Products

Dia. (mm) CA (mm)  Substrate   Reflection/Transmission Ratio (R/T)   Wavelength Range (nm)   Compare   Stock Number   Price  Buy
19.05 12.7 Nitrocellulose 45/55 3000 - 5000
34.90 25.4 Nitrocellulose 45/55 3000 - 5000
63.50 50.8 Nitrocellulose 45/55 3000 - 5000
88.90 76.2 Nitrocellulose 45/55 3000 - 5000
114.30 101.6 Nitrocellulose 45/55 3000 - 5000
165.10 152.4 Nitrocellulose 45/55 3000 - 5000

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin