eo_logo
 
Product added to cart

Infrared (IR) Fresnel Lenses

Infrared (IR) Fresnel Lenses

×
  • Excellent Collecting Optics for Infrared Detectors
  • Minimal Absorption Loss in the 8-14μm Region

IR Fresnel lenses are molded in a flexible, 0.015" (0.457mm) thick, milky white plastic. Advantages of this product are: least absorption loss in the 8-14μm region, extremely thin with consistent thickness across the lens, large apertures and minimal thermal expansion. The design of an infrared-transmitting Fresnel lens involves many complex considerations. The grooved side of a Fresnel lens should face the longer conjugate (away from the detector when used to collect radiation). If the smooth side needs to face the longer conjugate for some nonoptical reason, the maximum aperture of the lens should be f/1.0. In this case, total internal reflection keeps all radiation from the area of the lens past f/1.0 from reaching the image. Even when the grooves face the longer conjugate, the portion of the lens past f/1.0 contributes a diminished amount and there is no significant contribution past f/0.5.

Common Specifications

Center Thickness CT (inches):
0.02
Young's Modulus (GPa):
0.40 - 1.24
Substrate:
Poly IR
Coating:
Uncoated
Wavelength Range (nm):
8000 - 14000
Index of Refraction (nd):
Visible (Sodium D Line): 1.52
8-14µm: 1.53
15µm+: 1.48
Wavelength Range (μm):
8 - 14
Coefficient of Thermal Expansion CTE (10-6/°C):
11 - 13
Flexural Modulus (psi):
(100-260) x 103
Shore Hardness:
D60-70
Operating Temperature (°C):
100.00

Products

 Dimensions (inches)  EFL (inches) CT (inches)  Groove Density (grooves/inch)   Compare   Stock Number   Price  Buy
1.0 x 1.0 0.37 0.02 250.00
1.5 x 1.5 0.56 0.02 200.00
1.5 x 1.5 0.92 0.02 100.00
2.0 x 2.0 0.79 0.02 200.00
2.3 x 2.3 1.20 0.02 125.00
3.0 x 3.0 7.30 0.02 25.00
3.0 x 3.0 2.20 0.02 125.00
5.0 x 5.0 2.60 0.02 100.00
6.7 x 6.7 2.80 0.02 100.00

Technical Information

Durability Specifications
Effect of Sunlight None to Slight
Effect of Ultraviolet UV Stabilized
Effect of Weak Acids Very Little
Effect of Strong Acids Attacked by Oxidizing Acids
Effect of Weak Alkalies Very Little
Effect of Strong Alkalies Very Little
Effect of Organic Solvents Little below 60°C (140°F)
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin