The InfiniGage™ main lens mates with seven precision spacers for multiple magnification and working distance choices. Simply set InfiniGage™ to the desired magnification and begin making accurate measurements. The Infinigage™ accepts 11.8mm to 12.5mm diameter filters for polarization or color analysis without changing outer dimensions. The InfiniGage™ can be doubled in magnification by simply adding a DL Doubler Tube, reducing the FOV by a factor of two. The Infinigage™ is also available in UV which is optimized for best performance from 250nm-700nm.
Note: InfiniGage™ CW option is only compatible with CW Precision Spacers.
Additional Imaging Specifications | |||||
Magnification | Working Distance | Field of View on ½" Sensor | Field of View on 1/3" Sensor | ||
InfiniGage Precision Spacer with 2X Amplifier (Optional) | 0.25X | 286mm | 25.6mm | 19.2mm | |
0.5X | 155mm | 12.8mm | 9.6mm | ||
0.66X | 120mm | 9.7mm | 7.3mm | ||
1.0X | 85mm | 6.4mm | 4.8mm | ||
1.3X | 72mm | 4.9mm | 3.6mm | ||
1.5X | 67mm | 4.3mm | 3.2mm | ||
2.0X | 52mm | 3.2mm | 2.4mm |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act