eo_logo
 
Product added to cart

InfiniFlex™ HD Compact Lenses

See More by Infinity Photo-Optical Company
×
  • Multiple Options Available by Combining Main Bodies and Amplifiers
  • High Light Throughput and Resolution with 0.13 NA
  • Standardized 20mm Working Distance

InfiniFlex™ HD Compact Lenses are high performance micro imaging lenses designed to maximize system resolution. These lenses support up to 2/3” format sensors and feature an easy-to-use, patent-pending design. Simply choose a main body and an optional amplifier to reach magnifications ranging from 2X to 12X. The 2X PLAN version is designed specifically for increased full field imaging. For applications requiring brightfield or darkfield illumination, a 21mm Ring Light Adapter is available and allows a ring light to be moved along the body of the 15mm diameter lens to permit full angular illumination. A retainer is also available for integrating a 20mm filter in between the lens and the camera. Because the InfiniFlex™ HD Compact Lenses share similar dimensions as the InfiniStix™ Imaging Lenses, the two lenses can be used together to achieve high resolutions and increased depth of field.

Common Specifications

Maximum Diameter (mm):
15.0
Numerical Aperture NA:
0.13
Working Distance (mm):
20.00
Maximum Sensor Format:
2/3"
Mount:
C-Mount

Products

 Title   Compare   Stock Number   Price  Buy
2X InfiniFlex HD Compact Lens
2X, PLAN InfiniFlex HD Compact Lens
2.5X InfiniFlex HD Compact Lens
3.0X InfiniFlex HD Compact Lens

Accessories

Title CompareStock Number  Price Buy
4X DS Tube for Infinity Lenses #89-951 ₹34,200   Request Quote
  • 10 to 12 days
    ×
2X DL Tube for Infinity Lenses #39-686 ₹22,950   Request Quote
  • 10 to 12 days
    ×
InfiniStix 21mm Ring Adapter #54-681 ₹3,690   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin