eo_logo
 
Product added to cart

Coherent® LightSmyth™ Transmission Diffraction Gratings

See More by Coherent®
LightSmyth™ Transmission Diffraction Gratings

LightSmyth™ Transmission Diffraction Gratings

×
  • High Diffraction Efficiency (>94% Absolute) and Low Scatter
  • Polarization Independent and Single Polarization Optimized Gratings
  • Robust Inorganic Materials for Superior Power Handling and Reliability
  • Designs for NIR Wavelengths between 800 - 1800nm

Coherent® LightSmyth™ Transmission Diffraction Gratings are manufactured through a precision lithographic wafer-scale fabrication process and provide excellent optical performance, low polarization sensitivity, and low scatter. These gratings have a high diffraction efficiency of ≥94%, minimizing optical losses when used in multi-pass configurations. Gratings designed for near infrared (NIR) wavelengths between 800 - 1800nm are available with all featuring a precision line density uniformity of 0.001 lines/mm. Coherent® LightSmyth™ Transmission Diffraction Gratings are used in demanding applications including Spectral Beam Combining (SBC), LiDAR, optical telecommunications, pulse compression of pico- and femtosecond pulses, and spectroscopy. These gratings contain no organic materials and can be used with high power lasers and in environments up to 500 °C with no effects on performance. Please contact us for custom sizes or OEM requirements.

Note: II-VI Incorporated is now Coherent Corp.

Common Specifications

Note:
S-Polarization defined with E-field parallel to the grating grooves
Groove Density Uniformity (grooves/mm):
0.001
Construction:
Multi-Layer Dielectric Binary Etch Grating
Alignment of Grooves to Edge (°):
0.1 (typical)
Coating:
Dielectric
Surface Quality:
60-40

Products

 Groove Density (grooves/mm)  DWL (nm)  Wavelength Range (nm)   Dimensions (mm)   Compare   Stock Number   Price  Buy
1398.6 800 - 12.70 x 12.70
1398.6 800 - 24.00 x 14.90
1503.76 875 - 24.80 x 15.80
1600 1030 - 31.80 x 12.30
1600 1030 - 31.80 x 24.80
1739.13 1030 - 130.00 x 15.00
1739.13 1030 - 31.80 x 20.20
1000 1040 - 12.30 x 12.30
1000 1040 - 31.80 x 12.30
1000 1040 - 31.80 x 24.80
1600 1060 - 12.30 x 12.30
940.07 - 1525 - 1565 24.00 x 14.00
966.18 - 1525 - 1565 27.00 x 10.00
1000 - 1525 - 1565 31.80 x 12.30
940.07 - 1528 - 1610 27.00 x 10.00
1201.2 - 1275 - 1345 27.00 x 10.00

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin