eo_logo
 
Product added to cart

IDS Imaging uEye Warp10 10GigE Cameras

See More by IDS Imaging Development Systems
IDS Imaging uEye Warp10 10GigE Cameras

IDS Imaging uEye Warp10 10GigE Cameras

×
  • 10GBASE-T (10GigE) Ethernet Interface, 10X Faster than GigE
  • Up to 12.3MP Resolution with Framerates up to 98fps
  • Compatible with 1GigE, 2.5GigE and 5GigE Interfaces

IDS Imaging uEye Warp10 10GigE Cameras are capable of providing high quality, reliable image transfers at cable lengths of up to 100m on CAT6A or 40m on CAT5e. These global shutter cameras offer up to 12.3MP resolution. The 10GigE Ethernet interface provides up to 10X faster speeds than GigE for framerates up to 98fps for applications requiring high bandwidth. IDS Imaging uEye Warp10 10GigE Cameras are backwards compatible with existing 1GigE, 2.5GigE or 5GigE interfaces and will adjust their speed automatically. These cameras are ideal for machine vision, metrology, electronics inspection, and sports/motion analysis applications. These GeniCam compliant cameras are designed for the IDS Peak software but are compatible with most other GeniCam software protocols.

Common Specifications

Manufacturer:
IDS Imaging Development Systems
Camera Family:
uEye+ WP
Housing:
Full
Image Buffer:
2032
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Pixel Depth:
12 bit
Machine Vision Standard:
GigE Vision
Video Output:
10GigE (PoE)
Power Supply:
Power over Ethernet (PoE) or via GPIO
GPIO Connector Type:
12-pin M12 connector (Attend 216A-12MSR)
Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +60

Products

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin