eo_logo
 
Product added to cart

UV Fused Silica Holographic Diffusers

UV Fused Silica Holographic Diffusers

×
  • Diffusing Angles Ranging from 0.5 - 50°
  • Fused Silica Substrate Ideal for High Temperatures
  • Homogenous Light Distribution
  • Standard Holographic Diffusers Also Available

UV Fused Silica Holographic Diffusers are used to control the diffuse area of illumination and increase transmission efficiency to greater than 90% from filament lamps, LEDs, arc lamps, and other sources. These UV Fused Silica Holographic Diffusers use a fused silica substrate enabling their use at higher operating temperature than polycarbonate holographic diffusers and offer controlled, homogenous light distribution. It is important to note that diffusing angles are given for a collimated input beam and angular divergence will vary for different incidence angles.

Unlike many holographic elements, these specific fused silica components transmit light in the UV, visible, and near-infrared. Zero order, or a specular component, of transmitted light is less than 1% for visible wavelengths, but may be higher if these diffusers are used at wavelengths outside the range of 200 - 1500nm.

Note: Matte surface should face the light source. To clean holographic diffusers, dampen a lint free cloth wipe with methanol and gently wipe the entire diffuser surface in a gentle, circular pattern. Immediately and carefully blow off the clean diffuser area with dry compressed air. Caution: cleaning may cause a change in the optical performance of the diffuser.

Common Specifications

Construction:
Mounted
Substrate:
Fused Silica (Corning 7980)
Transmission (%):
Typical: 90
Wavelength Range (nm):
200 - 1500
Mount Thickness (mm):
4.7 ±0.1
Operating Temperature (°C):
-40 to +170

Products

 Diffusing Angle (°)  CA (mm) Dia. (mm)  Compare   Stock Number   Price  Buy
1 (FWHM) 21.6 25.00
2 (FWHM) 21.6 25.00
5 (FWHM) 21.6 25.00
10 (FWHM) 21.6 25.00
15 (FWHM) 21.6 25.00
20 (FWHM) 21.6 25.00
25 (FWHM) 21.6 25.00
30 (FWHM) 21.6 25.00
40 (FWHM) 21.6 25.00
50 (FWHM) 21.6 25.00
0.5 (FWHM) 45.7 50.00
1 (FWHM) 45.7 50.00
5 (FWHM) 45.7 50.00
10 (FWHM) 45.7 50.00
15 (FWHM) 45.7 50.00
20 (FWHM) 45.7 50.00
25 (FWHM) 45.7 50.00
30 (FWHM) 45.7 50.00
40 (FWHM) 45.7 50.00
50 (FWHM) 45.7 50.00

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin