eo_logo
 
Product added to cart

Holographic Diffusers

Holographic Diffusers

Holographic Diffusers

Holographic Diffusers
×
  • Transmission Efficiency >85%
  • Elliptical and Circular Diffusing Outputs
  • Ideal for Visible and Near-Infrared Applications
  • UV Holographic Diffusers Also Available

Holographic Diffusers are used to control the diffuse area of illumination and increase transmission efficiency to greater than 90% from filament lamps, LEDs, arc lamps, and other sources. Standard ground glass and opal glass will produce diffuse illumination, but the diffuse light area will often exceed the requirements of the system. This over-illumination, associated with traditional diffusers, reduces efficiency and can often lead to added costs by requiring higher power illumination sources, lenses, and possibly filters. It is important to note that diffusing angles are given for a collimated input beam and angular divergence will vary for different incidence angles.

Common Specifications

Substrate:
Polycarbonate
Transmission (%):
>85
Wavelength Range (nm):
400 - 700
Damage Threshold, By Design:
0.22 J/cm2 @ 1064nm, 10ns (typical)
Operating Temperature (°C):
-30 to +100 (Maximum of 240 Hours)

Products

 Diffusing Angle (°)  Dia. (mm)  Dimensions (mm)   Thickness (mm)   Compare   Stock Number   Price  Buy
0.5 (FWHM) 25.00 - 2.60
1 (FWHM) 12.50 - 0.78
1 (FWHM) 25.00 - 2.60
1 (FWHM) 50.00 - 2.60
1 (FWHM) - 50.80 x 50.80 0.78
1 (FWHM) - 203.20 x 203.20 0.78
5 (FWHM) 12.50 - 0.78
5 (FWHM) 25.00 - 2.60
5 (FWHM) 50.00 - 2.60
5 (FWHM) - 50.80 x 50.80 0.78
5 (FWHM) - 203.20 x 203.20 0.78
10 (FWHM) 12.50 - 0.78
10 (FWHM) 25.00 - 2.60
10 (FWHM) 50.00 - 2.60
10 (FWHM) - 50.80 x 50.80 0.78
10 (FWHM) - 203.20 x 203.20 0.78
15 (FWHM) 25.00 - 2.60
15 (FWHM) 50.00 - 2.60
20 (FWHM) 12.50 - 0.78
20 (FWHM) 25.00 - 2.60
20 (FWHM) 50.00 - 2.60
20 (FWHM) - 50.80 x 50.80 0.78
20 (FWHM) - 203.20 x 203.20 0.78
25 (FWHM) 12.50 - 0.78
25 (FWHM) 25.00 - 2.60
25 (FWHM) 50.00 - 2.60
25 (FWHM) - 50.80 x 50.80 0.78
25 (FWHM) - 203.20 x 203.20 0.78
30 (FWHM) 12.50 - 0.78
30 (FWHM) 25.00 - 2.60
30 (FWHM) 50.00 - 2.60
30 (FWHM) - 50.80 x 50.80 0.78
30 (FWHM) - 203.20 x 203.20 0.78
40 (FWHM) 12.50 - 0.78
40 (FWHM) 25.00 - 2.60
40 (FWHM) 50.00 - 2.60
40 (FWHM) - 50.80 x 50.80 0.78
40 (FWHM) - 203.20 x 203.20 0.78
60 (FWHM) 12.50 - 0.78
60 (FWHM) 25.00 - 2.60
60 (FWHM) 50.00 - 2.60
60 (FWHM) - 50.80 x 50.80 0.78
60 (FWHM) - 203.20 x 203.20 0.78
80 (FWHM) 12.50 - 0.78
80 (FWHM) 25.00 - 2.60
80 (FWHM) 50.00 - 2.60
80 (FWHM) - 50.80 x 50.80 0.78
80 (FWHM) - 203.20 x 203.20 0.78
0.2 x 40 (FWHM) 25.00 - 2.60
0.2 x 40 (FWHM) 50.00 - 2.60
0.2 x 40 (FWHM) - 203.20 x 203.20 0.78
1 x 60 (FWHM) - 203.20 x 203.20 0.78
1 x 60 (FWHM) 25.00 - 2.60
1 x 60 (FWHM) 50.00 - 0.78
1 x 60 (FWHM) - 50.80 x 50.80 0.78
5 x 30 (FWHM) - 50.80 x 50.80 0.78
5 x 30 (FWHM) 25.00 - 2.60
5 x 30 (FWHM) 50.00 - 0.78
5 x 30 (FWHM) - 203.20 x 203.20 0.78
10 x 60 (FWHM) - 50.80 x 50.80 0.78
10 x 60 (FWHM) - 203.20 x 203.20 0.78
10 x 60 (FWHM) 25.00 - 2.60
10 x 60 (FWHM) 50.00 - 2.60

Product Details

Unlike many holographic elements, these specific polycarbonate components transmit light in both the visible and near-infrared. Zero order, or a specular component, of transmitted light is less than 1% for visible wavelengths, but may be higher if these diffusers are used at wavelengths >700nm. Available individually, as umounted sheets, or in sets of four filters. Holographic Diffusers can be cleaned with a de-ionized water rinse, followed by a forced air drying. Wipe gently with lens tissue soaked with methanol, followed with a forced clean air or nitrogen drying. Holographic Diffusers are resistant to methanol and methylene chloride.

Note: Matte surface should face the light source. To clean holographic diffusers, dampen a lint free cloth wipe with methanol and gently wipe the entire diffuser surface in a gentle, circular pattern. Immediately and carefully blow off the clean diffuser area with dry compressed air. Caution: cleaning may cause a change in the optical performance of the diffuser.

Technical Information

Filament Imaged Through Low Angle Circular Diffuser
Filament Imaged Through Low Angle Circular Diffuser
Projected Image of Lamp Filament
Projected Image of Lamp Filament
Filament Imaged Through Elliptical Diffuser
Filament Imaged Through Elliptical Diffuser
Holographic Diffusers

Accessories

Title CompareStock Number  Price Buy
25mm Diameter Narrow Circular Holographic Diffuser Kit #48-011 ₹44,010   Request Quote
  • 10 to 12 days
    ×
25mm Diameter Medium Circular Holographic Diffuser Kit #53-869 ₹44,010   Request Quote
  • 10 to 12 days
    ×
25mm Diameter Wide Circular Holographic Diffuser Kit #53-871 ₹44,010   Request Quote
  • 10 to 12 days
    ×
25mm Diameter Narrow Elliptical Holographic Diffuser Kit #56-055 ₹44,010   Request Quote
  • 10 to 12 days
    ×
25mm Diameter Medium Elliptical Holographic Diffuser Kit #53-873 ₹44,010   Request Quote
  • Contact Us
    ×
50mm Diameter Narrow Circular Holographic Diffuser Kit #48-012 ₹60,514   Request Quote
  • Contact Us
    ×
50mm Diameter Medium Circular Holographic Diffuser Kit #53-870 ₹60,514   Request Quote
  • Contact Us
    ×
50mm Diameter Wide Circular Holographic Diffuser Kit #53-872 ₹60,514   Request Quote
  • Contact Us
    ×
50mm Diameter Narrow Elliptical Holographic Diffuser Kit #56-056 ₹60,514   Request Quote
  • Contact Us
    ×
50mm Diameter Medium Elliptical Holographic Diffuser Kit #53-874 ₹60,514   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin