eo_logo
 
Product added to cart
Top Seller

Holographic Diffraction Grating Film

Holographic Diffraction Grating Film (2" Square Card)

Holographic Diffraction Grating Film (2 Holographic Diffraction Grating Film (Roll/Sheet) 2
×
  • Ideal for Spectroscopy
  • Two Groove Spacing Options
  • 6" x 12" Sheets and 200 Foot Rolls Available

Holographic Diffraction Grating Film is used to break up white light into all the colors of the spectrum. It is an ideal choice for spectroscopy experiments since holographic gratings exhibit significantly sharper diffraction orders than their ruled counterparts by reducing the amount of stray light produced. This results in an increased ability to view absorption and emission lines with higher spatial frequency gratings (1000 lines/mm). Holographic Diffraction Grating Film comes in two different groove spacing options: 12,700 lines/inch (500 lines/mm) and 25,400 lines/inch (1000 lines/mm). By increasing the number of grooves per unit area, the angular dispersion of diffraction orders will be increased. Therefore, the 25,400 lines/inch grating should be used in applications that require the spectrum to be spread over a broader area, while the 12,700 lines/inch are effective when more diffraction orders are needed for viewing. Each variety of holographic grating is available in 6" x 12" sheets and 200-foot rolls. It is also available in 2" square cards, with a 1" square area of exposed grating. Rolled gratings are 6" wide with breaks every 12" in length. 
 
Note: Groove orientation is linear and parallel to the shortest dimension. 

Handling Gratings: Gratings require special handling, making them prone to fingerprints and aerosols. Gratings should only be handled by the edges. Before attempting to clean a grating, please contact us.

Common Specifications

Construction:
Holographic Grating
Thickness (inches):
0.003
Wavelength Range (nm):
400 - 700
Substrate:
Clear Polyester Film

Products

 Groove Density (grooves/inch)   Dimensions (inches)   Quantity   Compare   Stock Number   Price  Buy
12700 2 x 2 15 Cards
25400 2 x 2 15 Cards
25400 2 x 2 25 Cards
12700 2 x 2 25 Cards
12700 2 x 2 80 Cards
25400 2 x 2 80 Cards
25400 6 x 2400 1 Roll
12700 6 x 2400 1 Roll
12700 6 x 12 2 Sheets
25400 6 x 12 2 Sheets
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin