eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

High Transmission Linear Polarizing Film (XP44-40)

High Transmission Linear Polarizing Film (XP44-40)

×

TECHSPEC® High Transmission Linear Polarizing Film (XP44-40) is optimized to offer the highest possible light transmission of a polymer film polarizer between 400 - 700nm. This linear polarizing film also features an excellent polarization efficiency of >99.95% in the visible spectrum. The polymer film sheets can be cut to custom sizes or laminated for increased stability to fit application requirements. TECHSPEC High Transmission Linear Polarizing Film is ideal for applications that require linear polarization with maximum light transmission, including machine vision or illumination applications.

Common Specifications

Note:
The polarisation axis is parallel to the notch on the polariser
Construction:
Polarizing Film
Extinction Ratio:
2000:1
Wavelength Range (nm):
400 - 700
Operating Temperature (°C):
-40 to +80

Products

 Extinction Ratio   Wavelength Range (nm)  Dia. (mm)  Dimensions (mm)   Dimensional Tolerance (mm)   Thickness (mm)   Compare   Stock Number   Price  Buy
2000:1 400 - 700 12.50 - - 0.40
2000:1 400 - 700 25.00 - - 0.40
2000:1 400 - 700 - 25.0 x 25.0 - 0.40
2000:1 400 - 700 50.00 - - 0.40
2000:1 400 - 700 - 50.0 x 50.0 - 0.40
2000:1 400 - 700 - 100.0 x 100.0 - 0.40
2000:1 400 - 700 - 150.0 x 150.0 - 0.40
2000:1 400 - 700 - 200.0 x 200.0 - 0.40
2000:1 400 - 700 - 250.0 x 250.0 - 0.40
2000:1 400 - 700 - 500.0 x 500.0 - 0.40
2000:1 400 - 700 - 500.0 x 1000.0 - 0.40
2000:1 400 - 700 - 500.0 x 1000.0 - 3.00
Didn't find your exact size? Get an immediate quote for your specified size here.

Product Details

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a TECHSPEC High Transmission Linear Polarizing Film (XP44-40) in dimensions between 3mm and 600mm, please visit our Polarizing Film Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 3 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized polymer polarizers to your requirements, visit our Customized Polymer Polarizers Capabilities page.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin