eo_logo
 
Product added to cart

High Resolution In-Line Illumination C-Mount Telecentric Lenses

×
  • Designed for High Resolution Imaging
  • In-line Illumination Port (0.312" Ferrule)
  • 2/3" Max. Sensor Format

This line of high resolution telecentrics was designed to allow of in-line illumination. This make them ideal for applications that need intense and direct illumination. The coaxial port accepts ¼" fiber bundles with a 0.312" ferrule diameter, which readily connects to our wide selection of light guides and illuminators.

The lenses feature a standard C-Mount threading to connect to the most common 2/3" and smaller machine vision cameras. Designed to have =0.05% distortion, these lenses are perfect for challenging measurement applications.

Common Specifications

Note:
Magnification Tolerance %: ±3
Compatible Light Guide/Source:
1/4" (0.312")
Maximum Sensor Format:
2/3"
Mount:
C-Mount

Products

PMAG Max. Sensor Format  Aperture (f/#)  WD (mm)  Style   Compare   Stock Number   Price  Buy
0.19X 2/3" f/6 110.00 In-Line Illumination
1X 2/3" f/7 - Closed 120.00 In-Line Illumination
2X 2/3" f/8 - Closed 100.00 In-Line Illumination
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin