eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

High Power Laser Line Right Angle Prisms

×
  • 355nm, 532nm and 1064nm Options Available
  • High Damage Threshold
  • Ray Deviation of 90°
  • Additional Right Angle Prisms Available

TECHSPEC® High Power Laser Line Right Angle Prisms provide high damage thresholds ranging from 2 - 5J/cm2 allowing for easy integration into most Nd:YAG laser systems. They feature low arcsecond angle tolerance and are made from precision UV fused silica, making them ideal for laser based applications requiring precise alignment.

Common Specifications

Dimensional Tolerance (mm):
+0.00/-0.10
Bevel:
Protective bevel as needed
Angle Tolerance (arcsec):
±40
Substrate:
Fused Silica (Corning 7980)
Surface Quality:
20-10
Pyramid Tolerance (arcmin):
±1
Image Orientation:
Left-Handed
Ray Deviation (°):
90
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.20

Products

 Length of Legs (mm)   Length of Hypotenuse (mm)   Coating   Compare   Stock Number   Price  Buy
5.00 7.10 Laser V-Coat (355nm)
10.00 14.10 Laser V-Coat (355nm)
12.50 17.70 Laser V-Coat (355nm)
15.00 21.20 Laser V-Coat (355nm)
20.00 28.30 Laser V-Coat (355nm)
5.00 7.10 Laser V-Coat (532nm)
10.00 14.10 Laser V-Coat (532nm)
12.50 17.70 Laser V-Coat (532nm)
15.00 21.20 Laser V-Coat (532nm)
20.00 28.30 Laser V-Coat (532nm)
5.00 7.10 Laser V-Coat (1064nm)
10.00 14.10 Laser V-Coat (1064nm)
12.50 17.70 Laser V-Coat (1064nm)
15.00 21.20 Laser V-Coat (1064nm)
20.00 28.30 Laser V-Coat (1064nm)

Product Details

Right angle prisms are generally used to bend image paths or redirect light at 90°. This produces a left handed image and depending on the orientation of the prism, the image may be inverted or reverted. Right angle prisms can also be used in combination for image/beam displacement.

Laser Optics

Technical Information

Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin