eo_logo
 
Product added to cart

High Power Apertures

×
  • Ceramic, Copper, Gold-Plated Copper, Molybdenum, or Tungsten Substrates
  • Withstand High Power Densities up to 130MW/cm2 (For Mo and W Substrates)
  • Ideal for Spatial Filtering and Laser Aperturing

High Power Apertures are available in an assortment of available substrates, making them a versatile option for a variety of laser applications. These products are ideal for spatial filtering and as a general aperture. The apertures have an outer diameter of 3/8" (9.5mm). High Power Apertures have one shiny side for high reflectivity while the other is blackened for absorption. The ceramic apertures are white on both sides. The aperture's thickness and the materials' high reflectivity enable them to withstand and quickly dissipate increased irradiation from high-energy lasers. Densities as high as 100MW/cm2 (130MW/cm2 for molybdenum and Tungsten substrates) have been used without damage to the apertures.

Common Specifications

Outer Diameter (mm):
9.5

Products

 Outer Diameter (mm)   Construction   Fixed Aperture Diameter (μm)   Compare   Stock Number   Price  Buy
9.5 Gold-Plated Copper 5
9.5 Alumina Ceramic 5
9.5 Copper 10
9.5 Gold-Plated Copper 10
9.5 Alumina Ceramic 10
9.5 Copper 20
9.5 Gold-Plated Copper 25
9.5 Molybdenum 25.00
9.5 Alumina Ceramic 25
9.5 Tungsten 25.00
9.5 Copper 30
9.5 Gold-Plated Copper 35
9.5 Tungsten 35.00
9.5 Molybdenum 35.00
9.5 Copper 40
9.5 Copper 50
9.5 Gold-Plated Copper 50
9.5 Tungsten 50.00
9.5 Molybdenum 50.00
9.5 Alumina Ceramic 50
9.5 Copper 60
9.5 Copper 70
9.5 Copper 80
9.5 Copper 90
9.5 Copper 100
9.5 Gold-Plated Copper 100
9.5 Molybdenum 100.00
9.5 Tungsten 100.00
9.5 Alumina Ceramic 100
9.5 Copper 200
9.5 Gold-Plated Copper 200
9.5 Alumina Ceramic 200
9.5 Copper 500
9.5 Gold-Plated Copper 500
9.5 Alumina Ceramic 500
9.5 Copper 1000
9.5 Gold-Plated Copper 1000
9.5 Alumina Ceramic 1000

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin