eo_logo
 
Product added to cart

High Performance Off-Axis Parabolic Mirrors

High Performance Off-Axis Parabolic Mirrors

×
  • High Quality Glass Substrate
  • λ/4 or λ/2 Surface Accuracy
  • Ideal for UV and Visible Applications

Our High Performance Off-Axis Parabolic Mirrors feature a superior surface accuracy glass substrate, making them ideal for UV and visible applications. Unlike standard parabolic mirrors, these off-axis mirrors direct and focus incident collimated light at a specific angle, allowing unrestricted access to the focal point. Typical applications include use in Czerny-Turner and Littrow spectrometer configurations, and in general collimator and beam expander setups.

Common Specifications

Dimensional Tolerance (mm):
+0.0/-0.2
Clear Aperture (%):
90.00
Center Thickness CT (mm):
16.00
Center Thickness Tolerance (mm):
±0.2
Coating:
Bare Aluminum
Coating Type:
Metal
Coating Specification:
Rabs >85% @ 250 - 700nm
Surface Quality:
80-50
Parent Focal Length Tolerance (mm):
±0.5%
Substrate:
Float Glass
Y Offset Tolerance (mm):
±2.0

Products

 Dimensions (mm)  EFL (mm)  Coating   Off-Set Angle (°)   Compare   Stock Number   Price  Buy
40.0 x 40.0 134.00 Bare Aluminum 30
40.0 x 40.0 209.00 Bare Aluminum 24
40.0 x 40.0 279.10 Bare Aluminum 14
55.0 x 55.0 277.60 Bare Aluminum 11
60.0 x 60.0 279.10 Bare Aluminum 14

Product Details

High Performance Off-Axis Parabolic Mirrors have been replicated from masters which have passed stringent inspection criteria, including zonal interferometric and Foucault testing. The aspheric optical profile is holographically recorded onto the mirror substrate.

Note: The bare aluminum coating on these optics is delicate and can be easily scratched. If cleaning is required, non-contact methods such as compressed air or an air-blower should be used.

Technical Information

 
Parent Focal Length PFL Reflected Effective Focal Length EFL Y Offset V Off-Set Angle Stock No.
125mm 134mm 67mm 9mm 30° #90-976
200mm 209mm 85mm 24° #90-977
275mm 279.1mm 67.5mm 4.1mm 14° #90-978
#90-980
277.6mm 53mm 2.6mm 11° #90-979
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin