eo_logo
 
Product added to cart
Top Seller

High Performance Laser Line Bandpass Filters

High Performance Laser Line Bandpass Filters

×
  • Over 90% Transmission at Specified Laser Lines
  • Hard Coated Design
  • Designed for Laser Applications

Available for use with common gas and solid state lasers, High Performance Laser-Line Bandpass Filters are designed to offer maximum transmission of stimulated emission, while eliminating noisy spontaneous emission. These laser line filters are available at popular diode and Nd:YAG laser lines, including 532nm, 785nm, and 1064nm. High Performance Laser-Line Bandpass Filters are ideal for laser-based fluorescence instrumentation, Raman spectroscopy, or for analytical or medical laser systems. Due to their steep edges, High Performance Laser-Line Bandpass Filters are excellent complements to TECHSPEC® Notch Filters and Laser Line Longpass Filters.

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 0.1 J/cm2 @ 532nm, 10ns.

Common Specifications

Thickness Tolerance (mm):
±0.10
Construction:
Mounted in Black Anodized Ring
Physical Durability:
MIL-C-48497A Paragraphs 4.5.3.1, 4.5.3.2, 4.5.3.3, 4.5.4.2, and 4.5.5.3
Substrate Thickness (mm):
2.0 ±0.1
Angle of Incidence (°):
0 ±2
Optical Density OD (Average):
≥6.0
Substrate:
Low Fluorescence N-BK7 or equivalent
Coating:
Hard Coated
Surface Quality:
60-40
Mount Thickness (mm):
3.5 ±0.1
Environmental Durability:
MIL-STD-810F Paragraphs 501.4, 502.4, and 507.4

Products

Dia. (mm) CWL (nm) FWHM (nm)  Minimum Transmission (%)   Blocking Wavelength Range (nm)   Substrate Thickness (mm)   Compare   Stock Number   Price  Buy
12.50 248.60 1.70 >40 228.2 - 246.1 & 251.1 - 279.9 2.0
12.50 266.00 1.90
Additional Bandwidths
×
>55 242.8 - 263.3 & 268.7 - 302.2 2.0
25.00 266.00 1.90
Additional Bandwidths
×
>55 242.8 - 263.3 & 268.7 - 302.2 2.0
12.50 325.00 1.24
Additional Bandwidths
×
>80 291 - 322 & 328 - 381 2.0
25.00 325.00 1.24
Additional Bandwidths
×
>80 291 - 322 & 328 - 381 2.0
12.50 355.00 1.35
Additional Bandwidths
×
>90 315 - 352 & 359 - 423 2.0
25.00 355.00 1.35
Additional Bandwidths
×
>90 315 - 352 & 359 - 423 2.0
12.50 405.00 1.50
Additional Bandwidths
×
>90 353.5 - 401 & 409.1 - 495.3 2.0
25.00 405.00 1.50
Additional Bandwidths
×
>90 353.5 - 401 & 409.1 - 495.3 2.0
12.50 457.90 1.70 >90 393.1 - 453.3 & 462.5 - 576.7 2.0
25.00 457.90 1.70 >90 393.1 - 453.3 & 462.5 - 576.7 2.0
12.50 488.00 1.85
Additional Bandwidths
×
>90 415 - 483 & 493 - 625 2.0
25.00 488.00 1.85
Additional Bandwidths
×
>90 415 - 483 & 493 - 625 2.0
12.50 514.50 1.96
Additional Bandwidths
×
>90 434 - 509 & 520 - 670 2.0
25.00 514.50 1.96
Additional Bandwidths
×
>90 434 - 509 & 520 - 670 2.0
12.50 532.00 2.02
Additional Bandwidths
×
>90 447 - 527 & 537 - 699 2.0
25.00 532.00 2.02
Additional Bandwidths
×
>90 447 - 527 & 537 - 699 2.0
12.50 561.00 2.10
Additional Bandwidths
×
>90 466.7 - 555.4 & 566.6 - 750.5 2.0
25.00 561.00 2.10
Additional Bandwidths
×
>90 466.7 - 555.4 & 566.6 - 750.5 2.0
12.50 632.80 2.40
Additional Bandwidths
×
>90 515 - 627 & 639 - 885 2.0
25.00 632.80 2.40
Additional Bandwidths
×
>90 515 - 627 & 639 - 885 2.0
12.50 647.10 2.46 >90 525 - 641 & 654 - 913 2.0
25.00 647.10 2.46 >90 525 - 641 & 654 - 913 2.0
12.50 671.00 2.55
Additional Bandwidths
×
>90 540 - 643 & 678 - 961 2.0
25.00 671.00 2.55
Additional Bandwidths
×
>90 540 - 643 & 678 - 961 2.0
12.50 780.00 2.96
Additional Bandwidths
×
>90 609 - 772 & 788 - 1202 2.0
25.00 780.00 2.96
Additional Bandwidths
×
>90 609 - 772 & 788 - 1202 2.0
12.50 785.00 2.98
Additional Bandwidths
×
>90 612 - 777 & 793 - 1214 2.0
25.00 785.00 2.98
Additional Bandwidths
×
>90 612 - 777 & 793 - 1214 2.0
12.50 808.00 3.07
Additional Bandwidths
×
>90 626 - 800 & 816 - 1270 2.0
25.00 808.00 3.07
Additional Bandwidths
×
>90 626 - 800 & 816 - 1270 2.0
12.50 830.00 3.15
Additional Bandwidths
×
>90 639 - 822 & 838 - 1325 2.0
25.00 830.00 3.15
Additional Bandwidths
×
>90 639 - 822 & 838 - 1325 2.0
12.50 852.00 3.20
Additional Bandwidths
×
>90 652 - 843.5 & 860.5 - 1106.6 2.0
25.00 852.00 3.20
Additional Bandwidths
×
>90 652 - 843.5 & 860.5 - 1106.6 2.0
12.50 1,030.00 3.90
Additional Bandwidths
×
>90 947.6 - 1014.6 & 1040.3 - 1368.2 2.0
25.00 1,030.00 3.90
Additional Bandwidths
×
>90 947.6 - 1014.6 & 1040.3 - 1368.2 2.0
12.50 1,064.00 4.04
Additional Bandwidths
×
>90 979 - 1053 & 1075 - 1429 2.0
25.00 1,064.00 4.04
Additional Bandwidths
×
>90 979 - 1053 & 1075 - 1429 2.0

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin