eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

High Performance Cold Mirrors

TECHSPEC High Performance Cold Mirrors

×
  • >95% Reflection from 400 - 690nm
  • >90% Transmission from 750 - 1200nm
  • Optimized for 0° or 45° Angle of Incidence

TECHSPEC® High Performance Cold Mirrors feature a multi-layer dielectric coating optimized for greater than 95% reflection of visible light and greater than 90% transmission of IR wavelengths. Cold mirrors are designed for use in any application where heat build-up can cause damage or adverse effects. For high power illumination, forced air cooling is recommended.

Common Specifications

Thickness Tolerance (mm):
±0.2
Dimensional Tolerance (mm):
+0.0/-0.2
Substrate:
Surface Quality:
80-50
Coating Specification:
Ravg ≥95% @ 400 - 690nm and Tavg ≥90% @ 750 - 1200nm
AR Coating: Ravg <1% @ 700 - 1150nm
Surface Flatness (P-V):
4 - 6λ
Coating Type:
Dielectric

Products

AOI (°) Dia. (mm)  Dimensions (mm)   Thickness (mm)   Compare   Stock Number   Price  Buy
0 12.50 - 1.10
0 - 12.5 x 12.5 1.10
0 20.00 - 1.10
0 - 20.0 x 20.0 1.10
0 25.00 - 3.30
0 - 25.0 x 25.0 3.30
0 - 35.0 x 35.0 3.30
0 50.00 - 3.30
0 - 50.0 x 50.0 3.30
0 - 101.0 x 127.0 3.30
45 12.50 - 1.10
45 - 12.5 x 12.5 1.10
45 20.00 - 1.10
45 - 20.0 x 20.0 1.10
45 25.00 - 3.30
45 - 25.0 x 25.0 3.30
45 - 35.0 x 35.0 3.30
45 50.00 - 3.30
45 - 50.0 x 50.0 3.30
45 - 101.0 x 127.0 3.30
Didn't find your exact size? Get an immediate quote for your specified size here.

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin