eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

High Contrast Plastic Linear Polarizers (XP42-200 & XP42-300)

×
  • Excellent Extinction Ratio of 9000:1
  • Increased Durability through Lamination on PMMA
  • High Transmission of Unpolarized Light from 400 – 700nm

TECHSPEC® High Contrast Plastic Linear Polarizers (XP42-200 & XP42-300) are ideal for a variety of imaging applications. Offered in multiple sizes, these linear polarizers feature an excellent extinction ratio and high transmission of unpolarized light from 400 – 700nm. The plastic substrate results in a lightweight polarizer, ideal for weight constrainted applications. TECHSPEC® High Contrast Plastic Linear Polarizers (XP42-200 & XP42-300) offer increased durability compared to polarizing film.

Common Specifications

Construction:
Polarizing Film on PMMA
Extinction Ratio:
9000:1
Wavelength Range (nm):
400 - 700
Operating Temperature (°C):
-40 to +80

Products

 Extinction Ratio   Wavelength Range (nm)  Dia. (mm)  Dimensions (mm)   Dimensional Tolerance (mm)   Thickness (mm)   Compare   Stock Number   Price  Buy
9000:1 400 - 700 12.50 - - 2.22
9000:1 400 - 700 20.00 - - 2.22
9000:1 400 - 700 25.40 - - 2.22
9000:1 400 - 700 30.00 - - 2.22
9000:1 400 - 700 40.00 - - 2.22
9000:1 400 - 700 - 50.0 x 50.0 - 2.22
9000:1 400 - 700 50.80 - - 2.22
9000:1 400 - 700 75.00 - - 2.22
9000:1 400 - 700 100.00 - - 2.22
9000:1 400 - 700 - 100.0 x 100.0 - 2.22
9000:1 400 - 700 150.00 - - 2.22
9000:1 400 - 700 - 150.0 x 150.0 - 2.22
9000:1 400 - 700 200.00 - - 2.22
9000:1 400 - 700 - 200.0 x 200.0 - 2.22
9000:1 400 - 700 - 250.0 x 250.0 - 2.22
9000:1 400 - 700 - 300.0 x 300.0 - 2.22
9000:1 400 - 700 - 600.0 x 450.0 - 2.22
9000:1 400 - 700 - 600.0 x 450.0 - 3.12
9000:1 400 - 700 - 600.0 x 900.0 - 2.22
9000:1 400 - 700 - 600.0 x 900.0 - 3.21
Didn't find your exact size? Get an immediate quote for your specified size here.

Product Details

When unpolarized light enters a linear polarizer, the light that is polarized perpendicular to the polarization axis is absorbed, and light parallel to the polarization axis is transmitted. TECHSPEC® High Contrast Plastic Linear Polarizers (XP42-200) utilize a stretched PVA film to create the polarization axis. To increase durability, the film is then laminated between two plastic plates.

Note: These linear polarizers are not recommended for laser applications. 

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a TECHSPEC High Contrast Plastic Linear Polarizers (XP42-200) in dimensions between 3mm and 600mm, please visit our Polarizing Film Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 3 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized polymer polarizers to your requirements, visit our Customized Polymer Polarizers Capabilities page.

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin