eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Hastings Triplet Achromatic Lenses

×
  • Unique, 3-Element Design
  • MgF2 Coated
  • Steinheil Triplet Achromatic Lenses also Available

TECHSPEC® Hastings Triplet Achromatic Lenses feature a unique, three-element design that provides distortion free, color-correct viewing. These lenses are computer designed to interact with each other, contributing to the reduction or elimination of “pincushion” distortion, in addition to chromatic and spherical aberrations. TECHSPEC® Hastings Triplet Achromatic Lenses are composed of two concave meniscus elements cemented to a double-convex lens. These lenses are AR coated with MgF2, making them ideal for performance in the VIS range.  

Common Specifications

Centering (arcmin):
<3
Bevel:
Protective bevel as needed
Focal Length Tolerance (%):
±2
Focal Length Specification Wavelength (nm):
587.6
Substrate:
Surface Quality:
40-20
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Wavelength Range (nm):
400 - 700

Products

Technical Information

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin