eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

Hard Coated OD 4.0 50nm Bandpass Filters

×
  • High Transmission, Deep Blocking
  • Broad Bandwidths Ideal for Imaging Applications
  • Available in VIS and IR Center Wavelengths
  • Hard Coated OD 4.0 10nm and 25nm Bandpass Filters Also Available

TECHSPEC® Hard Coated OD 4.0 50nm Bandpass Filters are ideal for imaging applications, including machine vision inspection, fluorescence microscopy, and a variety of biotech instrumentation. These bandpass filters eliminate unwanted background noise and enhance the signal-to-noise ratio within imaging applications. Unlike traditional filters, these hard coated filters are fabricated using only a single substrate. TECHSPEC® Hard Coated OD 4.0 50nm Bandpass Filters offer deeper blocking, higher transmission, and steeper slopes than traditional coated filters. Hard Coated OD 4.0 10nm and 25nm are also available.  

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 1 J/cm2 @ 532nm, 10ns. Please contact us if you require a filter with a higher LIDT value.

Common Specifications

Construction:
Mounted in Black Anodized Ring
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Angle of Incidence (°):
0
Bandwidth (nm):
45
Optical Density OD (Average):
≥4.0
Substrate:
Optical Glass
Coating:
Hard Coated
Surface Quality:
80-50
Mount Thickness (mm):
5.0 ±0.1
Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Products

Dia. (mm) CWL (nm) FWHM (nm)  Minimum Transmission (%)   Blocking Wavelength Range (nm)   Compare   Stock Number   Price  Buy
12.50 300.00 50.00
Additional Bandwidths
×
≥60 200 - 1200
25.00 300.00 50.00
Additional Bandwidths
×
≥60 200 - 1200
50.00 300.00 50.00
Additional Bandwidths
×
≥60 200 - 1200
12.50 325.00 50.00
Additional Bandwidths
×
>80 200 - 1200
25.00 325.00 50.00
Additional Bandwidths
×
>80 200 - 1200
50.00 325.00 50.00
Additional Bandwidths
×
>80 200 - 1200
12.50 350.00 50.00
Additional Bandwidths
×
>90 200 - 1200
25.00 350.00 50.00
Additional Bandwidths
×
>90 200 - 1200
50.00 350.00 50.00
Additional Bandwidths
×
>90 200 - 1200
12.50 375.00 50.00
Additional Bandwidths
×
>90 200 - 1200
25.00 375.00 50.00
Additional Bandwidths
×
>90 200 - 1200
50.00 375.00 50.00
Additional Bandwidths
×
>90 200 - 1200
12.50 400.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 400.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 400.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 425.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 425.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 425.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 450.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 450.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 450.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 475.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 475.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 475.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 500.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 500.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 500.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 525.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 525.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 525.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 550.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 550.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 550.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 575.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 575.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 575.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 600.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 600.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 600.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 625.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 625.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 625.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 650.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 650.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 650.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 675.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 675.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 675.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 700.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 700.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 700.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 725.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 725.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 725.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 750.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 750.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 750.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 775.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 775.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 775.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 800.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 800.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 800.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 825.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 825.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 825.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 850.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 850.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 850.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 875.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 875.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 875.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 900.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 900.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 900.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 925.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 925.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 925.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 950.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 950.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 950.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 975.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
25.00 975.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
50.00 975.00 50.00
Additional Bandwidths
×
≥90 200 - 1200
12.50 1,000.00 50.00
Additional Bandwidths
×
≥90 200 - 1500
25.00 1,000.00 50.00
Additional Bandwidths
×
≥90 200 - 1500
50.00 1,000.00 50.00
Additional Bandwidths
×
≥90 200 - 1500
12.50 1,025.00 50.00
Additional Bandwidths
×
>90 200 - 1500
25.00 1,025.00 50.00
Additional Bandwidths
×
>90 200 - 1500
50.00 1,025.00 50.00
Additional Bandwidths
×
>90 200 - 1500
12.50 1,050.00 50.00
Additional Bandwidths
×
≥90 200 - 1500
25.00 1,050.00 50.00
Additional Bandwidths
×
≥90 200 - 1500
50.00 1,050.00 50.00
Additional Bandwidths
×
≥90 200 - 1500
12.50 1,075.00 50.00
Additional Bandwidths
×
>90 200 - 1500
25.00 1,075.00 50.00
Additional Bandwidths
×
>90 200 - 1500
50.00 1,075.00 50.00
Additional Bandwidths
×
>90 200 - 1500
12.50 1,100.00 50.00
Additional Bandwidths
×
≥90 200 - 1500
25.00 1,100.00 50.00
Additional Bandwidths
×
≥90 200 - 1500
50.00 1,100.00 50.00
Additional Bandwidths
×
≥90 200 - 1500
12.50 1,125.00 50.00
Additional Bandwidths
×
>90 200 - 1500
25.00 1,125.00 50.00
Additional Bandwidths
×
>90 200 - 1500
50.00 1,125.00 50.00
Additional Bandwidths
×
>90 200 - 1500
12.50 1,150.00 50.00
Additional Bandwidths
×
≥90 200 - 1500
25.00 1,150.00 50.00
Additional Bandwidths
×
≥90 200 - 1500
50.00 1,150.00 50.00
Additional Bandwidths
×
≥90 200 - 1500
12.50 1,175.00 50.00
Additional Bandwidths
×
>90 200 - 1500
25.00 1,175.00 50.00
Additional Bandwidths
×
>90 200 - 1500
50.00 1,175.00 50.00
Additional Bandwidths
×
>90 200 - 1500
12.50 1,200.00 50.00
Additional Bandwidths
×
≥90 200 - 1500
25.00 1,200.00 50.00
Additional Bandwidths
×
≥90 200 - 1500
50.00 1,200.00 50.00
Additional Bandwidths
×
≥90 200 - 1500
12.50 1,225.00 50.00
Additional Bandwidths
×
>90 200 - 1800
25.00 1,225.00 50.00
Additional Bandwidths
×
>90 200 - 1800
50.00 1,225.00 50.00
Additional Bandwidths
×
>90 200 - 1800
12.50 1,250.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
25.00 1,250.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
50.00 1,250.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
12.50 1,275.00 50.00
Additional Bandwidths
×
>90 200 - 1800
25.00 1,275.00 50.00
Additional Bandwidths
×
>90 200 - 1800
50.00 1,275.00 50.00
Additional Bandwidths
×
>90 200 - 1800
12.50 1,300.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
25.00 1,300.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
50.00 1,300.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
12.50 1,325.00 50.00
Additional Bandwidths
×
>90 200 - 1800
25.00 1,325.00 50.00
Additional Bandwidths
×
>90 200 - 1800
50.00 1,325.00 50.00
Additional Bandwidths
×
>90 200 - 1800
12.50 1,350.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
25.00 1,350.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
50.00 1,350.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
12.50 1,375.00 50.00
Additional Bandwidths
×
>90 200 - 1800
25.00 1,375.00 50.00
Additional Bandwidths
×
>90 200 - 1800
50.00 1,375.00 50.00
Additional Bandwidths
×
>90 200 - 1800
12.50 1,400.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
25.00 1,400.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
50.00 1,400.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
12.50 1,425.00 50.00
Additional Bandwidths
×
>90 200 - 1800
25.00 1,425.00 50.00
Additional Bandwidths
×
>90 200 - 1800
50.00 1,425.00 50.00
Additional Bandwidths
×
>90 200 - 1800
12.50 1,450.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
25.00 1,450.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
50.00 1,450.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
12.50 1,475.00 50.00
Additional Bandwidths
×
>90 200 - 1800
25.00 1,475.00 50.00
Additional Bandwidths
×
>90 200 - 1800
50.00 1,475.00 50.00
Additional Bandwidths
×
>90 200 - 1800
12.50 1,500.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
25.00 1,500.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
50.00 1,500.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
12.50 1,525.00 50.00
Additional Bandwidths
×
>90 200 - 1800
25.00 1,525.00 50.00
Additional Bandwidths
×
>90 200 - 1800
50.00 1,525.00 50.00
Additional Bandwidths
×
>90 200 - 1800
12.50 1,550.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
25.00 1,550.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
50.00 1,550.00 50.00
Additional Bandwidths
×
≥90 200 - 1800
12.50 1,575.00 50.00
Additional Bandwidths
×
>90 200 - 1800
25.00 1,575.00 50.00
Additional Bandwidths
×
>90 200 - 1800
50.00 1,575.00 50.00
Additional Bandwidths
×
>90 200 - 1800
12.50 1,600.00 50.00 >90 200 - 1800
25.00 1,600.00 50.00 >90 200 - 1800
50.00 1,600.00 50.00 >90 200 - 1800

Technical Information

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin