Handi-Vac® and Pen-Vac® Pick-up Tool Kits feature lightweight, economical tools with black dissipative plastic handles and are available with non-marring static dissipative or conductive silicon vacuum cups. Placement accuracy is not as precise as a pen-style pick-up tool, but the bulb-style model is cost-effective enough to include in every tool kit. Simply squeeze the Handi-Vac® handle (bladder) for suction or press/release the Pen-Vac® push button to control the vacuum. Handi-Vac® and Pen-Vac® Pick-up Tool Kits have probes with stainless steel stems with zinc fittings. Black cups have a 0.035” inner diameter on the component side and can be directly mounted to the handle.
Handi-Vac® Kits include 4 interchangeable tips (OD cup size): 1/8" (one bent & one straight probe), ¼" with bent probe, and 3/8" with straight probe. Pen-Vac® Kits include 6 tips, in the same sizes, each with one bent and one straight probe.
Tip Kits come with 8 straight probes: 3/32", 1/8", 3/16", ¼", 3/8", ½", 5/8", ¾" (OD cup size)
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act