eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Gorilla® Glass Windows

Gorilla® Glass Windows

Gorilla® Glass Windows Gorilla® Glass Windows
×
  • Chemically Strengthened Drawn Glass
  • Highly Resistance to Surface Scratches
  • Ideal for Electronic Displays

Gorilla® Glass Windows are chemically strengthened to reduce the propagation of surface flaws. These thin windows feature superior surface quality and excellent scratch resistance. With greater than 90% transmission from 350 - 600nm, these windows are excellent protective covers for electronic displays in consumer and industrial applications. Gorilla® Glass Windows are widely used as protective cover glass for high-end display devices such as laptops, televisions and mobile phones. Due to their durable construction, they are ideal for even the most demanding applications.

Common Specifications

Chemical Strengthening Cycle (hours):
8
Bevel:
Protective as needed
Clear Aperture (%):
90.00
Poisson's Ratio:
0.22
Young's Modulus (GPa):
70
Index of Refraction (nd):
1.5
Substrate:
Gorilla® Glass
Surface Quality:
80-50
Coefficient of Thermal Expansion CTE (10-6/°C):
7.58 (0 to +300°C)
Density (g/cm3):
2.39

Products

Dia. (mm)  Dimensions (mm)   Thickness (mm)   Coating   Compare   Stock Number   Price  Buy
5.00 - 1.10 Uncoated
5.00 - 1.10 MgF2 (400-700nm)
10.00 - 1.10 Uncoated
10.00 - 1.10 MgF2 (400-700nm)
12.50 - 1.10 Uncoated
12.50 - 1.10 MgF2 (400-700nm)
20.00 - 1.10 Uncoated
20.00 - 0.40 Uncoated
20.00 - 0.55 Uncoated
20.00 - 1.50 Uncoated
20.00 - 2.00 Uncoated
20.00 - 1.10 MgF2 (400-700nm)
25.00 - 1.10 Uncoated
25.00 - 0.40 Uncoated
25.00 - 0.55 Uncoated
25.00 - 0.80 Uncoated
25.00 - 1.50 Uncoated
25.00 - 2.00 Uncoated
25.00 - 1.10 MgF2 (400-700nm)
30.00 - 1.10 Uncoated
30.00 - 0.40 Uncoated
30.00 - 0.55 Uncoated
30.00 - 1.50 Uncoated
30.00 - 2.00 Uncoated
30.00 - 1.10 MgF2 (400-700nm)
40.00 - 1.10 Uncoated
40.00 - 1.10 MgF2 (400-700nm)
50.00 - 1.10 Uncoated
50.00 - 0.40 Uncoated
50.00 - 0.55 Uncoated
50.00 - 1.50 Uncoated
50.00 - 2.00 Uncoated
50.00 - 1.10 MgF2 (400-700nm)
75.00 - 1.10 Uncoated
75.00 - 1.10 MgF2 (400-700nm)
100.00 - 1.10 Uncoated
100.00 - 0.40 Uncoated
100.00 - 0.55 Uncoated
100.00 - 1.50 Uncoated
100.00 - 2.00 Uncoated
200.00 - 1.10 Uncoated
- 203.2 x 254 1.10 Uncoated
- 254 x 304.8 1.10 Uncoated
- 25.00 x 25.00 1.10 Uncoated
- 50.00 x 50.00 1.10 Uncoated
- 75.00 x 75.00 1.10 Uncoated
- 100.00 x 100.00 1.10 Uncoated
- 100.00 x 100.00 0.40 Uncoated
- 100.00 x 100.00 0.55 Uncoated
- 100.00 x 100.00 1.50 Uncoated
- 100.00 x 100.00 2.00 Uncoated
150.00 - 1.10 Uncoated
- 150.00 x 150.00 1.10 Uncoated
- 200.00 x 200.00 1.10 Uncoated
- 250.00 x 250.00 1.10 Uncoated
- 500.00 x 500.00 1.10 Uncoated

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin