eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Gold Off-Axis Parabolic Mirrors

TECHSPEC Gold Off-Axis Parabolic Mirrors

×
  • Bare or Protected Gold Coating for NIR and IR Applications
  • 50Å and 100Å Surface Roughness Options
  • 15°, 30°, 45°, 60°, or 90° Offset Angles
  • Aluminum and Silver Coated Mirrors Also Available

TECHSPEC® Gold Off-Axis Parabolic Mirrors (OAPs) are designed for minimal scatter loss in light focusing applications. Available with bare or protected gold coatings, these OAP mirrors offer excellent reflectivity from the near infrared (NIR) to the far infrared (IR). Multiple surface roughness options are available in offset angles from 15 to 90°, providing flexibility for system designs. TECHSPEC® Gold Off-Axis Parabolic Mirrors are commonly used in IR systems such as FLIR and FTIR, as well as IR lasers including quantum cascade lasers (QCLs). Mounting plates with holes perpendicular to the optical axis for post mounting are also available.

Common Specifications

Focal Length Tolerance (%):
±1
Coating Type:
Metal
Coating Specification:
Ravg≥94% @ 700 - 800nm
Ravg≥97% @ 800 - 2,000nm
Ravg ≥98% @ 2,000 - 12,000nm
Surface Quality:
80-50
Substrate:
Aluminum 6061-T6

Products

Dia. (mm) EFL (mm)  Coating   Off-Set Angle (°)   Surface Roughness (Å)   Compare   Stock Number   Price  Buy
6.35 6.35 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
6.35 12.70 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
6.35 25.40 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
6.35 50.80 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
6.35 76.20 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
6.35 101.60 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
12.70 12.70 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
12.70 12.70 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
12.70 12.70 Bare Gold
Other Coating Options
×
90 <100 RMS
12.70 25.40 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
12.70 25.40 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
12.70 25.40 Bare Gold
Other Coating Options
×
90 <100 RMS
12.70 50.80 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
12.70 50.80 Bare Gold
Other Coating Options
×
90 <100 RMS
12.70 76.20 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
12.70 101.60 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
12.70 203.20 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
25.40 25.40 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
25.40 25.40 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
25.40 25.40 Bare Gold
Other Coating Options
×
90 <100 RMS
25.40 27.22 Protected Gold (700-10000nm)
Other Coating Options
×
30 <100 RMS
25.40 27.22 Bare Gold
Other Coating Options
×
30 <100 RMS
25.40 33.85 Protected Gold (700-10000nm)
Other Coating Options
×
60 <100 RMS
25.40 33.85 Bare Gold
Other Coating Options
×
60 <100 RMS
25.40 50.80 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
25.40 50.80 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
25.40 50.80 Bare Gold
Other Coating Options
×
90 <100 RMS
25.40 50.80 Protected Gold (700-10000nm)
Other Coating Options
×
60 <100 RMS
25.40 50.80 Bare Gold
Other Coating Options
×
60 <100 RMS
25.40 54.45 Protected Gold (700-10000nm)
Other Coating Options
×
30 <100 RMS
25.40 54.45 Bare Gold
Other Coating Options
×
30 <100 RMS
25.40 76.20 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
25.40 76.20 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
25.40 76.20 Bare Gold
Other Coating Options
×
90 <100 RMS
25.40 101.60 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
25.40 101.60 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
25.40 101.60 Bare Gold
Other Coating Options
×
90 <100 RMS
25.40 127.00 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
25.40 127.00 Bare Gold
Other Coating Options
×
90 <100 RMS
25.40 127.00 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
25.40 152.40 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
25.40 152.40 Bare Gold
Other Coating Options
×
90 <100 RMS
25.40 177.80 Bare Gold
Other Coating Options
×
90 <100 RMS
25.40 177.80 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
25.40 203.20 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
25.40 203.20 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
25.40 203.20 Bare Gold
Other Coating Options
×
90 <100 RMS
25.40 272.24 Bare Gold
Other Coating Options
×
30 <100 RMS
25.40 272.24 Protected Gold (700-10000nm)
Other Coating Options
×
30 <100 RMS
25.40 387.60 Protected Gold (700-10000nm)
Other Coating Options
×
15 <100 RMS
25.40 387.60 Bare Gold
Other Coating Options
×
15 <100 RMS
25.40 646.00 Protected Gold (700-10000nm)
Other Coating Options
×
15 <100 RMS
25.40 646.00 Bare Gold
Other Coating Options
×
15 <100 RMS
50.80 44.64 Protected Gold (700-10000nm) 45 <100 RMS
50.80 50.80 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
50.80 50.80 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
50.80 50.80 Bare Gold
Other Coating Options
×
90 <100 RMS
50.80 54.45 Protected Gold (700-10000nm)
Other Coating Options
×
30 <100 RMS
50.80 54.45 Bare Gold
Other Coating Options
×
30 <100 RMS
50.80 59.51 Protected Gold (700-10000nm)
Other Coating Options
×
45 <100 RMS
50.80 59.51 Bare Gold
Other Coating Options
×
45 <100 RMS
50.80 76.20 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
50.80 76.20 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
50.80 76.20 Bare Gold
Other Coating Options
×
90 <100 RMS
50.80 81.67 Bare Gold
Other Coating Options
×
30 <100 RMS
50.80 81.67 Protected Gold (700-10000nm)
Other Coating Options
×
30 <100 RMS
50.80 89.28 Protected Gold (700-10000nm)
Other Coating Options
×
45 <100 RMS
50.80 89.28 Bare Gold
Other Coating Options
×
45 <100 RMS
50.80 101.60 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
50.80 101.60 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
50.80 101.60 Bare Gold
Other Coating Options
×
90 <100 RMS
50.80 101.60 Protected Gold (700-10000nm)
Other Coating Options
×
60 <100 RMS
50.80 101.60 Bare Gold
Other Coating Options
×
60 <100 RMS
50.80 108.89 Protected Gold (700-10000nm)
Other Coating Options
×
30 <100 RMS
50.80 108.89 Bare Gold
Other Coating Options
×
30 <100 RMS
50.80 108.89 Protected Gold (700-10000nm)
Other Coating Options
×
30 <175 RMS
50.80 136.12 Bare Gold
Other Coating Options
×
30 <100 RMS
50.80 136.12 Protected Gold (700-10000nm)
Other Coating Options
×
30 <100 RMS
50.80 152.40 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
50.80 152.40 Bare Gold
Other Coating Options
×
90 <100 RMS
50.80 177.80 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
50.80 177.80 Bare Gold
Other Coating Options
×
90 <100 RMS
50.80 190.50 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
50.80 190.50 Bare Gold
Other Coating Options
×
90 <100 RMS
50.80 190.60 Protected Gold (700-10000nm)
Other Coating Options
×
90 <50 RMS
50.80 272.24 Bare Gold
Other Coating Options
×
30 <100 RMS
50.80 272.24 Protected Gold (700-10000nm)
Other Coating Options
×
30 <100 RMS
50.80 310.08 Bare Gold
Other Coating Options
×
15 <100 RMS
50.80 310.08 Protected Gold (700-10000nm)
Other Coating Options
×
15 <100 RMS
50.80 387.60 Bare Gold
Other Coating Options
×
15 <100 RMS
50.80 387.60 Protected Gold (700-10000nm)
Other Coating Options
×
15 <100 RMS
50.80 516.81 Protected Gold (700-10000nm)
Other Coating Options
×
15 <100 RMS
50.80 516.81 Bare Gold
Other Coating Options
×
15 <100 RMS
76.20 50.80 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
76.20 50.80 Bare Gold
Other Coating Options
×
90 <100 RMS
76.20 76.20 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
76.20 76.20 Bare Gold
Other Coating Options
×
90 <100 RMS
76.20 89.28 Protected Gold (700-10000nm)
Other Coating Options
×
45 <100 RMS
76.20 89.28 Bare Gold
Other Coating Options
×
45 <100 RMS
76.20 101.60 Bare Gold
Other Coating Options
×
90 <100 RMS
76.20 101.60 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
76.20 127.00 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
76.20 127.00 Bare Gold
Other Coating Options
×
90 <100 RMS
76.20 152.40 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
76.20 152.40 Bare Gold
Other Coating Options
×
90 <100 RMS
76.20 177.80 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
76.20 177.80 Bare Gold
Other Coating Options
×
90 <100 RMS
76.20 178.53 Protected Gold (700-10000nm)
Other Coating Options
×
45 <100 RMS
76.20 178.53 Bare Gold
Other Coating Options
×
45 <100 RMS
76.20 272.23 Protected Gold (700-10000nm)
Other Coating Options
×
30 <100 RMS
76.20 272.23 Bare Gold
Other Coating Options
×
30 <100 RMS
76.20 646.00 Bare Gold
Other Coating Options
×
15 <100 RMS
76.20 646.00 Protected Gold (700-10000nm)
Other Coating Options
×
15 <100 RMS
101.60 101.60 Bare Gold
Other Coating Options
×
90 <100 RMS
101.60 101.60 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
101.60 119.03 Bare Gold
Other Coating Options
×
45 <100 RMS
101.60 119.03 Protected Gold (700-10000nm)
Other Coating Options
×
45 <100 RMS
101.60 152.40 Bare Gold
Other Coating Options
×
90 <100 RMS
101.60 152.40 Protected Gold (700-10000nm)
Other Coating Options
×
90 <100 RMS
101.60 178.55 Bare Gold
Other Coating Options
×
45 <100 RMS
101.60 178.55 Protected Gold (700-10000nm)
Other Coating Options
×
45 <100 RMS
101.60 326.69 Bare Gold
Other Coating Options
×
30 <100 RMS
101.60 326.69 Protected Gold (700-10000nm)
Other Coating Options
×
30 <100 RMS
101.60 387.60 Bare Gold
Other Coating Options
×
15 <100 RMS
101.60 387.60 Protected Gold (700-10000nm)
Other Coating Options
×
15 <100 RMS
101.60 516.81 Bare Gold
Other Coating Options
×
15 <100 RMS
101.60 516.81 Protected Gold (700-10000nm)
Other Coating Options
×
15 <100 RMS

Technical Information

Accessories

Title CompareStock Number  Price Buy
Mounting Plate for 6.35mm Diameter Off-Axis Mirrors #37-943 ₹7,513 Qty 6+ ₹6,773   Request Quote
  • 10 to 12 days
    ×
Mounting Plate for 12.7mm Diameter Off-Axis Mirrors #34-425 ₹7,201 Qty 6+ ₹6,500   Request Quote
  • 10 to 12 days
    ×
Mounting Plate for 25.4mm Diameter Off-Axis Mirrors #47-111 ₹8,953 Qty 6+ ₹8,096   Request Quote
  • 10 to 12 days
    ×
Mounting Plate for 50.8mm Diameter Off-Axis Mirrors #47-112 ₹9,342 Qty 6+ ₹8,408   Request Quote
  • 10 to 12 days
    ×
Mounting Plate for 76.2mm Diameter Off-Axis Mirrors #63-375 ₹10,354 Qty 6+ ₹9,342   Request Quote
  • 10 to 12 days
    ×
Mounting Plate for 101.6mm Diameter Off-Axis Mirrors #83-977 ₹12,690 Qty 6+ ₹11,444   Request Quote
  • 10 to 12 days
    ×

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin