eo_logo
 
Product added to cart

Glan-Type Polarizers

Glan-Type Polarizers

Glan-Type Polarizers Glan-Thompson Polarizer Glan-Taylor Polarizer Glan-Laser Polarizer
×
  • High Extinction Ratios up to 200 000:1
  • High Laser Damage Thresholds up to 5 J/cm2 @ 1064nm

Glan-Type Polarizers are mounted, polarizing prisms used in applications that require broad spectral ranges, high extinction ratios, or high polarization purities. Glan-Taylor Polarizers are medium-power, air-spaced UV to NIR polarizers that transmit the extraordinary beam. The ordinary beam is then reflected and absorbed by black glass plates that have been cemented to the prism. Glan-Laser Polarizers are similar to Glan-Taylor, but are designed for higher power applications and appropriate for use in Q-switched laser cavities. Glan-Laser Polarizers utilize an advanced polishing technique for minimizing surface scatter and feature two escape windows for passing the high power rejected light. Glan-Thompson Polarizers are low power polarizers that are ideal for UV, visible, or NIR applications, feature a cemented design, and transmit the extraordinary beam while absorbing the reflected ordinary beam.

Laser Optics

Common Specifications

Diameter (mm):
25.40
Coating:
Single Layer MgF2
Surface Quality:
20-10
Transmitted Wavefront, P-V:
λ/2 @ 632.8nm
Beam Deviation (arcmin):
<3
Transmitted Wavefront Distortion (RMS):
λ/4 @ 632.8 nm

Products

 Wavelength Range (nm)   Extinction Ratio   Substrate  CA (mm)  Coating   Length (mm)   Compare   Stock Number   Price  Buy
200 - 350 <5 x 10-6 α-BBO 8.0 Single Layer MgF2 17.00
200 - 350 <5 x 10-6 α-BBO 12.7 Single Layer MgF2 21.00
350 - 2300 <5 x 10-5 Calcite 8.0 Single Layer MgF2 17.00
350 - 2300 <5 x 10-5 Calcite 12.7 Single Layer MgF2 21.00
350 - 2300 <5 x 10-5 Calcite 8.0 Single Layer MgF2 24.50
350 - 2300 <5 x 10-5 Calcite 12.7 Single Layer MgF2 27.50
200 - 350 <5 x 10-6 α-BBO 8.0 Single Layer MgF2 31.00
200 - 350 <5 x 10-6 α-BBO 12.7 Single Layer MgF2 31.50
350 - 2200 <5 x 10-5 Calcite 8.0 Single Layer MgF2 28.00
350 - 2200 <5 x 10-5 Calcite 10.0 Single Layer MgF2 33.00

Technical Information

Glan-Taylor Polarizers
Glan-Taylor Polarizers
Glan-Laser Polarizers
Glan-Laser Polarizers
Glan-Thompson Polarizers
Glan-Thompson Polarizers
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin