eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Germanium Meniscus Lenses

×
  • Wavelength Range of 2 - 16μm
  • Durable Design for Demanding Applications
  • Superior Spherical Correction
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
  • Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted.  Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.

TECHSPEC® Germanium Meniscus Lenses are designed for demanding infrared applications including infrared imaging or surveillance, remote sensing, or infrared spectroscopy. TECHSPEC Germanium Meniscus Lenses offer superior spherical correction and smaller spot sizes than comparable focal length TECHSPEC Germanium PCX Lenses. These meniscus lenses are offered uncoated or anti-reflection coated for increased performance in the designated coating wavelength range.

Common Specifications

Center Thickness Tolerance (mm):
±0.10
Centering (arcmin):
<3
Clear Aperture (%):
90.00
Substrate:
Germanium (Ge)
Focal Length Specification Wavelength (μm):
10.6
Surface Quality:
60-40

Products

Dia. (mm) EFL (mm) BFL (mm)  Coating   Compare   Stock Number   Price  Buy
25.00 25.00 23.34 Uncoated
25.00 25.00 23.34 BBAR (3000-5000nm)
25.00 25.00 23.34 BBAR (8000-12000nm)
25.00 30.00 28.31 Uncoated
25.00 30.00 28.31 BBAR (3000-5000nm)
25.00 35.00 33.29 Uncoated
25.00 35.00 33.29 BBAR (3000-5000nm)
50.00 50.00 46.69 Uncoated
50.00 50.00 46.69 BBAR (3000-5000nm)
50.00 75.00 71.56 Uncoated
50.00 75.00 71.56 BBAR (3000-5000nm)
50.00 100.00 96.49 Uncoated
50.00 100.00 96.49 BBAR (8000-12000nm)

Technical Information

AR COATED GERMANIUM

Typical transmission of a 3mm thick Ge window with BBAR (3000-5000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3% @ 3000 - 5000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (3000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <5.0% @ 3 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (8000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3.0% @ 8 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin