eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Gemma® Variable Beam Expander

×

TECHSPEC® Gemma® Variable Beam Expanders are ideal for high power laser applications where magnification changes may be required, such as prototyping or R&D. TECHSPEC Variable Beam Expanders feature λ/4 transmitted wavefront, Galilean designs, and high laser damage threshold AR coatings to ensure maximum transmittance while minimizing ghost reflections. Additionally, these beam expanders use internal translation and focusing mechanisms to continuously adjust magnification and laser divergence without affecting overall housing length. TECHSPEC® Gemma® Variable Beam Expander allow for continuous magnification change over the full magnification range.

Common Specifications

Housing Diameter (mm):
48
Expansion Power:
2X - 8X
Substrate:
Fused Silica (Corning 7980)
Divergence Adjustment:
Non-Rotating Optics

Products

 Title  Compare  Stock Number  Price Buy
355nm 2X - 8X Gemma® Variable Beam Expander
532nm 2X - 8X Gemma® Variable Beam Expander
1064nm 2X – 8X Gemma® Variable Beam Expander

Product Details

TECHSPEC® Gemma® Variable Beam Expanders can be used to determine a system’s required beam magnification in the prototyping phase of development. TECHSPEC® Draconis® Broadband Beam Expanders are available for production or OEM implementation. Please contact our Sales Department for custom magnification requirements.

Related Products

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin