eo_logo
 
Product added to cart
Top Seller

Teledyne Imaging FLIR/IIS Chameleon®3

See More by Teledyne FLIR

USB 3.0 FLIR Chameleon Camera

USB 3.0 FLIR Chameleon Camera
×
  • USB3 Connectivity
  • Lightweight Construction
  • Compact Design

Teledyne Imaging FLIR/IIS Chameleon®3: Easy integration with USB3 

Ccompact USB3 cameras

The Chameleon®3 camera line combines popular CCD and CMOS image sensors with the ease of use of USB 3.0, with a compact form factor and camera sensor resolutions ranging from 1.3 MP to 5.0 MP.

These cameras feature a compact 44 x 35 x 19.5mm lightweight metal case designed for reliability. They offer multiple mounting points and a locking USB 3.0 connection. The camera includes an on-camera frame buffer for image retransmission and an optoisolated GPIO with a locking connection.

Common Specifications

Manufacturer:
FLIR
Image Buffer:
16MB
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Machine Vision Standard:
USB3 Vision v1.0
Connector:
USB 3.1 Gen 1, Micro-B with Screw Locks
Power Supply:
Power over USB or via GPIO
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Interface Port Orientation:
Side Panel
GPIO Connector Type:
9-pin JST
Operating Temperature (°C):
0 to +45
Storage Temperature (°C):
-30 to +60

Products

 Type   Model Number   Camera Sensor Format   Resolution (MegaPixels)   Connector   Mount   Compare   Stock Number   Price  Buy
Monochrome Camera CM3-U3-13Y3M-CS 1/2" 1.30 USB 3.1 Gen 1, Micro-B with Screw Locks CS-Mount
Color Camera CM3-U3-13Y3C-CS 1/2" 1.30 USB 3.1 Gen 1, Micro-B with Screw Locks CS-Mount
Monochrome Camera CM3-U3-31S4M-CS 1/1.8" 3.20 USB 3.1 Gen 1, Micro-B with Screw Locks CS-Mount
Color Camera CM3-U3-31S4C-CS 1/1.8" 3.20 USB 3.1 Gen 1, Micro-B with Screw Locks CS-Mount
Monochrome Camera CM3-U3-50S5M-CS 2/3" 5.00 USB 3.1 Gen 1, Micro-B with Screw Locks CS-Mount
Color Camera CM3-U3-50S5C-CS 2/3" 5.00 USB 3.1 Gen 1, Micro-B with Screw Locks CS-Mount
Color Camera CM3-U3-13Y3C-S-BD 1/2" 1.30 USB 3.1 Gen 1, Micro-B with Screw Locks S-Mount
Monochrome Camera CM3-U3-13Y3M-S-BD 1/2" 1.30 USB 3.1 Gen 1, Micro-B with Screw Locks S-Mount

Product Details

Features 

  • Compact form factor 
  • On-camera image processing: color interpolation, gamma, & LUT
  • Data interface: USB3
  • 16 MByte frame buffer
  • LED Status indicator
  • Spinnaker SDK and FlyCapture interfaces

Applications 

  • Life science instrumentation 
  • Factory automation 
  • Biometrics kiosk solutions 
  • Ophthalmoscopy 
  • 3D scanning 
  • Automated optical inspection 

Accessories

Title CompareStock Number  Price Buy
Type-A to Micro-B, USB 3.1 Locking Cable, 3m #86-770 ₹2,500   Request Quote
  • 10 to 12 days
    ×
Type-A to Micro-B, USB 3.1 Locking Cable, 5m #88-058 ₹3,800   Request Quote
  • 10 to 12 days
    ×
Blackfly S (30mm)/Blackfly/Flea3/Chameleon3 ¼-20 Tripod Adapter #88-210 ₹1,200   Request Quote
  • 10 to 12 days
    ×
USB 3.1 PCIe 2.0x1 2 Port Interface Card #86-769 ₹5,400   Request Quote
  • 10 to 12 days
    ×
USB 3.1 PCIe 2.0x1 4 Port Interface Card #89-539 ₹8,000   Request Quote
  • 10 to 12 days
    ×
USB 3.1 Hub 4 Port with Locking Screws and Power Supply #89-540 ₹16,000   Request Quote
  • 10 to 12 days
    ×
GPIO Cable with 8-pin JST Connector for Chameleon3 #28-659 ₹2,500   Request Quote
  • 10 to 12 days
    ×
GPIO Cable with 9-pin JST Connector for Chameleon3 #28-660 ₹1,400   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin