eo_logo
 
Product added to cart
Top Seller

Teledyne Imaging FLIR/IIS Blackfly® PoE GigE Cameras

See More by Teledyne FLIR

FLIR Blackfly® PoE GigE Cameras (Front)

FLIR Blackfly® PoE GigE Cameras (Front) FLIR Blackfly® PoE GigE Cameras (Back) +1
×
  • Ultra-Compact Design
  • Power over Ethernet (PoE) for Maximum Flexibility
  • Includes Image Capture Software and FlyCapture2 SDK
  • USB3 Versions Also Available

Teledyne Imaging FLIR/IIS Blackfly®: Legacy series Machine Vision Cameras that fit anywhere 

The Blackfly® camera line combines Sony, Aptina, and e2v sensors with a host of unique features.

The Blackfly® machine vision camera line combines the high throughput of USB 3.0 or GigE, offering a number of highly sensitive sensors.  The camera combines a comprehensive list of unique features, offering industry-leading capabilities, affordability, and uncompromising value. The ultra-compact Blackfly camera measures 29 x 29 x 30mm, weighs just 36 grams, uses 3 watts of power, and includes a 3-year warranty.

The Blackfly® is available with either color or monochrome sensors, providing a versatile imaging solution to easily obtain the exact images required to accelerate application development.  A range of camera accessories and a common form factor provide a consistent platform for integration across the range of available sensor formats, resolution, and frame rates.

Note: Two GigE cables are required if using the PoE injector. Use (#03-618) 5mm Spacer to convert CS-Mount Cameras to C-Mount. Software available for download. 

Common Specifications

Manufacturer:
FLIR
Dimensions (mm):
29 x 29 x 30 (excludes connectors and lens mount)
Housing:
Full
Image Buffer:
16MB
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Pixel Depth:
8/12/16/24 bit
Machine Vision Standard:
GigE Vision v1.2
Video Output:
GigE (PoE)
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #88-063
Europe: #88-063
Japan: #88-063
Korea: Not Available
China: #88-063
GPIOs:
1 opto-isolated input, 1 opto-isolated output
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose (HR10)
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-210
Operating Temperature (°C):
0 to +45
Storage Temperature (°C):
-30 to +60

Products

 Type   Model Number   Camera Sensor Format   Resolution (MegaPixels)   Connector   Mount   Compare   Stock Number   Price  Buy
Monochrome Camera
Similar Cameras
×
BFLY-PGE-23S6M-C 1/1.2" 2.30 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
BFLY-PGE-23S6C-C 1/1.2" 2.30 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera BFLY-PGE-12A2M-CS 1/3" 1.20 GigE, RJ45 with Screw Locks CS-Mount
Color Camera BFLY-PGE-12A2C-CS 1/3" 1.20 GigE, RJ45 with Screw Locks CS-Mount
Monochrome Camera BFLY-PGE-13E4M-CS 1/1.8" 1.30 GigE, RJ45 with Screw Locks CS-Mount
Color Camera BFLY-PGE-13E4C-CS 1/1.8" 1.30 GigE, RJ45 with Screw Locks CS-Mount
Monochrome Camera BFLY-PGE-20E4M-CS 1/1.8" 2.00 GigE, RJ45 with Screw Locks CS-Mount
Color Camera BFLY-PGE-20E4C-CS 1/1.8" 2.00 GigE, RJ45 with Screw Locks CS-Mount
Monochrome Camera
Similar Cameras
×
BFLY-PGE-31S4M-C 1/1.8" 3.20 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
BFLY-PGE-31S4C-C 1/1.8" 3.20 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
BFLY-PGE-50S5M-C 2/3" 5.00 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
BFLY-PGE-50S5C-C 2/3" 5.00 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera BFLY-PGE-50S5M-CS 2/3" 5.00 GigE, RJ45 with Screw Locks CS-Mount

Product Details

Blackfly® GigE color / monochrome

  • Models are available with various image sensors in a range of resolutions: 1.2 MP, 1.3 MP, 2.0 MP, 2.3 MP, 3.2 MP, and 5.0 MP

Features

  • Perfect analog camera replacement
  • Data interface options: either GigE or USB3
  • CS-mount
  • Ultra-compact form factor, measuring 29 x 29 x 30mm, weighs only 36g
  • On-camera image processing includes color interpolation, gamma, and LUT
  • 16 MByte frame buffer
  • LED status indicator
  • Supports partial readout via ROI, binning, decimation
  • Triggering modes include standard, bulb, overlapped, multi-shot (not all sensors support all modes)
  • 2 user configuration sets for custom camera settings
  • Bit depth: 10 or 12-bit
  • Advanced auto-algorithms or precise manual control over image capture and on-camera pre-processing 
  • Windows or Linux platforms (32 or 64-bit)
  • Camera control via FlyCapture SDK or 3rd-party USB3 Vision software

Applications

  • Life science instrumentation 
  • Factory automation 
  • Biometrics kiosk solutions 
  • Ophthalmoscopy 
  • 3D scanning
  • Automated optical inspection 
  • Food & Beverage industry

Accessories

Title CompareStock Number  Price Buy
Power Over Ethernet (PoE) Single Port injector #68-469 ₹7,100   Request Quote
  • 10 to 12 days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 ₹27,000   Request Quote
  • 10 to 12 days
    ×
Blackfly S/Blackfly 6-pin GPIO Hirose Connector Cable, 1m #88-064 ₹3,800   Request Quote
  • 10 to 12 days
    ×
Blackfly S/Blackfly 6-pin GPIO Hirose Connector Cable, 4.5m #88-065 ₹4,400   Request Quote
  • 10 to 12 days
    ×
Blackfly S/Blackfly 12V, 1.5A Power Supply #88-063 ₹7,500   Request Quote
  • 10 to 12 days
    ×
Blackfly S (30mm)/Blackfly/Flea3/Chameleon3 ¼-20 Tripod Adapter #88-210 ₹1,200   Request Quote
  • 10 to 12 days
    ×
ACC-01-1106 1 Port AQC107 10GigE Card #70-308 New ₹21,400   Request Quote
  • Contact Us
    ×
ACC-01-1107 Intel X550 10GigE Card #70-309 New ₹54,000   Request Quote
  • 10 to 12 days
    ×
ACC-01-2101 4.5m CAT 5e Ethernet Cable #70-312 New ₹1,900   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin