eo_logo
 
Product added to cart

Fixed/Multiple Filter Mounts

Filter holder shown with one mounting cell and mounting post

Filter holder shown with one mounting cell and mounting post #55-006 50mm, Multiple Filter Holder, #55-007 25mm, Mounting Cell, #55-008 +3
×
  • Allows Stacking of 3 or 5 Filters
  • Black Anodized Aluminum
  • Posts and Post Holders Required for Mounting

Fixed/Multiple Filter Mounts are ideal for use with neutral density filters in stacking applications. Mounting cell holds filter with diameter "F" in place with a retainer ring. Mounting cell sits securely in filter holder. Fixed/Multiple Filter Mounts can also hold unmounted filters with diameter "A". A filter holder and filter cell are required for a complete stacking system, such as the one illustrated in the product image. These mounts are constructed of black anodized aluminum and are optimal for mounting 3 or 5 circular optics.

Posts and Post Holders are required for mounting to a breadboard.

Common Specifications

Type of Optics:
Circular
Construction:
Black Anodized Aluminum

Products

 Title   Compare   Stock Number   Price  Buy
12.5/12.7mm, Mounting Cell
25/25.4mm, Mounting Cell
50mm, Mounting Cell
30mm, Multiple Filter Holder
50mm, Multiple Filter Holder

Technical Information

Filter Holder Dimensions (see diagram below)
Stock No. A B C D No. of Slots No. of Cell Slots
#55-006 30mm 50mm 34mm 5mm 4 3
#55-007 50mm 70mm 44mm 5mm 5 5

Mounting Cell Dimensions (see diagram below)
Stock No. F G H
#56-759 12.7mm 10.2mm 30mm
#55-008 25mm 22.5mm 30mm
#56-760 25.4mm 22.9mm 30mm
#55-009 50mm 47mm 52mm

Accessories

Title CompareStock Number  Price Buy
30mm Dia., Multiple Filter Holder, Quick Start Optical Mounts #17-532 ₹10,562   Request Quote
  • Contact Us
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin