eo_logo
 
Product added to cart
Top Seller

DPSS Pointing Lasers

#37-042 (Laser) and #19-476 (TEC Controller)

#37-042 (Laser) and #19-476 (TEC Controller)

#37-042 (Laser) and #19-476 (TEC Controller) DPSS Pointing Lasers
×
  • TTL Modulation up to 10kHz
  • Transverse Mode TEM00
  • Blue, Green, Yellow, and IR Output Wavelengths
  • TEC or Heatsink Required for Operation (Sold Separately)

DPSS Pointing Lasers are diode pumped solid state lasers available in output powers ranging from 1 to 100mW. With their solid state design, these lasers offer excellent mode purity and low divergence, making them ideal for applications that require long projection distances. The turnkey design featuring integrated optics and electronics in a single package is suitable for a variety of plug and play operations. DPSS Pointing Lasers provide high brightness circular output beams and are ideal for many different OEM applications. TEC Controller or heatsink is required to maintain 23°C – 27°C operating temperature range.

Note: Power supplies, TEC Controller (#19-476), Line Projection Heads (for 532nm - #37-093)(for 1064nm - #37-097), and mounting brackets (#37-144) are sold separately.

Common Specifications

Spatial Mode:
TEM00
Operating Temperature (°C):
23 to 27

Products

 Wavelength (nm)   Output Power (mW)   Beam Diameter (mm)   Beam Divergence (mrad)   Compare   Stock Number   Price  Buy
473.00 10 1.5 <1.5
520.00 1 3.5 <1
520.00 5 3.5 <1
520.00 25 3.5 <1
520.00 50 3.5 <1
532.00 1 1.0 <1
532.00 5 1.0 <1
532.00 10 1.0 <1
532.00 25 1.5 <1.5
532.00 80 1.5 <1.5
589.00 10 1.5 <1.5

Accessories

Title CompareStock Number  Price Buy
15mm Dia., Laser Diode Mount #37-144 ₹8,415   Request Quote
  • 10 to 12 days
    ×
30°, 532nm Single Line Projection Head #37-093 ₹12,420 Qty 10+ ₹11,160   Request Quote
  • 10 to 12 days
    ×
30°, 1064nm Single Line Projection Head #37-097 ₹12,420 Qty 10+ ₹11,160   Request Quote
  • 10 to 12 days
    ×
3V DC Power Supply #19-475 ₹5,400 Qty 10+ ₹4,860   Request Quote
  • 10 to 12 days
    ×
TEC Controller for DPSS Pointing Lasers #19-476 ₹9,090 Qty 10+ ₹8,145   Request Quote
  • 10 to 12 days
    ×
5V DC/2.4A Power Supply & Plug Adapters #73-818 New ₹3,480 Qty 10+ ₹3,132   Request Quote
  • Contact Us
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin