eo_logo
 
Product added to cart
Top Seller

Fixed Focal Length Lenses

Fixed Focal Length Lenses

×
  • Up to 2/3", C-Mount Lens
  • Compact Size and Great Price to Performance Ratio
  • 3.5mm to 75mm Focal Length

Fixed Focal Length Lenses are ideal for machine vision applications with demanding space constraints. The lenses are designed for industrial C-Mount cameras. Locking screws for the manual iris and focus enable these lenses to be used in high vibration environments. Fixed Focal Length Lenses have an advanced mechanical construction that allows these lenses to achieve a closer minimum working distance compared to standard fixed focal length lenses. Typical applications include factory automation, inspection, and macro work.

Common Specifications

Iris Option:
Variable
Mount:
C-Mount

Products

FL (mm) Max. Sensor Format  Aperture (f/#)  WD (mm)  Mount   Compare   Stock Number   Price  Buy
3.50
Similar Products
×
1/2" f/1.4 - f/16 200 - ∞ C-Mount
4.50
Similar Products
×
1/2" f/1.4 - f/16 200 - ∞ C-Mount
6.00
Similar Products
×
1/2" f/1.4 - f/16 200 - ∞ C-Mount
8.00
Similar Products
×
2/3" f/1.4 - f/16 260 - ∞ C-Mount
12.00
Similar Products
×
2/3" f/1.8 - f/16 260 - ∞ C-Mount
16.00
Similar Products
×
2/3" f/1.4 - f/16 290 - ∞ C-Mount
25.00
Similar Products
×
2/3" f/1.6 - f/16 210 - ∞ C-Mount
35.00
Similar Products
×
2/3" f/2.1 - f/22 300 - ∞ C-Mount
50.00
Similar Products
×
2/3" f/2.8 - f/22 440 - ∞ C-Mount
75.00 2/3" f/3.9 - f/32 500 - ∞ C-Mount
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin