eo_logo
 
Product added to cart

Fiber Optic Tapers and Faceplates

×
  • Coherent Arrangement of Fibers
  • Made with EMA Fibers to Absorb Light
  • Round-to-Round or Round-to-Rectangular Tapers Types Available

Common Specifications

Thickness Tolerance (mm):
±0.1
Numerical Aperture NA:
1.00
Coefficient of Thermal Expansion CTE (10-6/°C):
6.8
Operating Temperature (°C):
-10 to +300

Products

 Title   Compare   Stock Number   Price  Buy
Fiber Optic Faceplate, 75 x 50 x 3mm
Fiber Optic Faceplate, 75 x 50 x 5mm
Fiber Optic Taper For 18mm to ½" Sensor
Fiber Optic Taper For 18mm to 8mm
Fiber Optic Taper For 18mm to 11mm
Fiber Optic Taper For 25mm to ½" Sensor
Fiber Optic Taper For 25mm to 2/3" Sensor
Fiber Optic Taper For 25mm to 8mm
Fiber Optic Taper For 25mm to 11mm

Product Details

Fiber Optic Tapers utilize a coherent fiber optic plate that transmits either a magnified or reduced image from its input surface to its output surface. These low distortion tapers are made with EMA Fibers to absorb light and are optimized for 1/2” or 2/3” sensor chip sizes. Magnification is a ratio of the diameters of the large and small ends of the tapers. Typical applications include image magnification or reduction, sensor coupling, fluoroscopy, and light sensors.

Fiber Optic Faceplates transmit images from input surface to output surface using coherent fibers. Common uses include CRT/LCD displays, sensor coupling, X-ray imaging and image intensification. All tapers and faceplates are suitable for visible and NIR applications and feature beveled edges.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin