eo_logo
 
Product added to cart

Fiber Coupled LEDs

Fiber Coupled LEDs

Fiber Coupled LEDs

×
  • Center Wavelengths from 375 - 1050nm
  • Integrated Heat Sink for Thermal Management
  • Continuous, TTL, or Analog Modulation Operation

Fiber Coupled LEDs are available in a broad selection of nominal wavelengths covering the UV, visible, and NIR spectra. Each fiber coupled LED consists of a single LED mounted to a heat sink housing with a SMA connector and slotted holes, enabling easy mounting to optical benchtops. Each stock number includes a 1 meter long, 0.22NA, ø600µm SMA Cable which can be collimated using our Lightpath® Fiber Optic Collimators. The included driver allows for continuous or modulated (TTL and analog) operation of the LED and has a physical knob for output intensity adjustment. Fiber Coupled LEDs are ideal for use in microscopy, life science, or general lab applications where they can serve as alternatives to low power lasers.

Note: A 5V DC Power Supply, sold separately, is required for operation. See the accessories tab for the recommended power supply for your region.

Common Specifications

Operating Lifetime (hours):
~10,000
Contents of Kit:
1 x Mounted LED
1 x LED Driver
1 x SMA Cable for Modulation
1 x ø600µm, 1m Length, 0.22NA, MM Patchcord
Note:
5V DC Power Supply sold separately
Connector:
SMA

Products

 Wavelength (nm)   Output Power (mW)   Current (mA)   Connector   Compare   Stock Number   Price  Buy
375.00 10 1400 SMA
405.00 8 1400 SMA
430.00 1.5 500 SMA
460.00 8 1000 SMA
470.00 8 1000 SMA
500.00 3 1000 SMA
530.00 5 1000 SMA
565.00 5 1000 SMA
600.00 3 1000 SMA
620.00 6 1000 SMA
625.00 5 1000 SMA
660.00 5 1200 SMA
730.00 5 1000 SMA
808.00 5 500 SMA
850.00 8 1500 SMA
880.00 1 1000 SMA
940.00 4 1000 SMA
1,050.00 4 600 SMA

Technical Information

Accessories

Title CompareStock Number  Price Buy
0.50 NA Patchcord 400 Micron Fiber w/ SMA Connector #28-741 ₹25,665   Request Quote
  • 10 to 12 days
    ×
0.50 NA Patchcord 600 Micron Fiber w/ SMA Connector #28-742 ₹26,970   Request Quote
  • 10 to 12 days
    ×
0.50 NA Patchcord 1000 Micron Fiber w/ SMA Connector #28-743 ₹32,190   Request Quote
  • 10 to 12 days
    ×
5V DC/2.4A Power Supply & Plug Adapters #73-818 New ₹3,480 Qty 10+ ₹3,132   Request Quote
  • Contact Us
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin